Search

Blood Drawing Chair

Specifications

  • Weight: 68.0 lbs
  • Weight metric: 30.8 kg
  • Dimensions: 26.75" w x 27.5" d x 36.5" h
  • Dimensions metric: 68.0 x 69.9 x 92.7 cm
  • Shipping information: Oversize

Catalog #
1120000

This product has been discontinued and is no longer available for purchase.

View replacement: Blood Drawing Chair, Single (1120010)

file_download Download Datasheet

Contact Specialist

Resources

lock Login or register to download resources

Brochures

Labconco Blood Drawing Chairs Brochure

This brochure details Labconco standard and bariatric blood drawing chairs.

View PDF (768.9 KB)

User's Manuals

Blood Drawing Chair Instruction Manual

11200-00 AND 11200-01 Models Blood Drawing Chair (Shipped fully assembled)
11201-00 and 11201-01 Models Single Blood Drawing Chair & Cabinet (Assembly required)

View PDF (213.9 KB)