HomeProductsParts & AccessoriesVentilation Product AccessoriesFume Hood AccessoriesBasic Hood Blower Modules4844800

Basic 70 Blower Module

Qty: Request a Quote

Catalog Number: 4844800

Key features
  • Motor: 3/4 hp motor

Download the Product Datasheet

Login to access file!

  • Weight: 110.0 lbs
  • Weight metric: 50.0 kg
  • Electrical: 115 volts, 60 Hz, 1 phase, 11.9 amps
  • Motor: 3/4 hp motor

Blower is capable of exhausting 1120 CFM through up to 45' equivalent feet of 10" diameter duct or up to 100' of 12" diameter duct.

Basic Hood Blower Modules feature a belt-driven blower with adjustable sheave, epoxy-coated steel base and housing and corrosion-resistant coated aluminum impeller.


Labconco Blower and Accessories Catalog

Provides features, benefits, ordering information, dimensional data and accessory information for Coated Steel, Fiberglass and PVC blowers. This is Labconco literature code 2-77.

Login to access file!

Basic Laboratory Hood Blowers Flyer

The Basic Laboratory Hood  Blowers flyer contains mounting options, ordering information and dimensional data for the Basic Laboratory Hoods blower modules.

Login to access file!


For many laboratories, managing air quality through engineered controls is essential for worker safety and comfort. However, with numerous options available for fume extraction and air purification, deciding on an engineered solution that best suits your lab’s current and future needs is not always straightforward.

As an attendee, you will learn more about:

  • Types of fume hoods available and how they operate
  • How to establish an effective and cost effective air quality solution
  • Types of mechanical systems and ideal placement
Login to access file!