Search

Basic 47 Blower Module

Basic 47 Blower Module
  • Basic 47 Blower Module
Catalog #: 4844603
Qty:

Attributes

  • Motor: 1/2 hp explosion-proof motor

Specifications

  • Estimated Shipping Weight: 100.0 lbs
  • Estimated Shipping Weight metric: 45.4 kg
  • Electrical: 110/220 volts, 50 Hz, 1 phase, 6.2/3.1 amps

Blower is capable of exhausting 720 CFM through up to 100 equivalent feet of 10" diameter duct or up to 250 feet of 12" diameter duct.

Basic Hood Blower Modules feature a belt-driven blower with adjustable sheave, epoxy-coated steel base and housing and corrosion-resistant coated aluminum impeller.

Literature & Resources

  • Brochures

    • Labconco Exhaust Blowers and Accessories Catalog

      Provides features, benefits, ordering information, dimensional data and accessory information for Coated Steel, Fiberglass and PVC blowers. This is Labconco literature code 2-77. 

      View Files

    • Basic Laboratory Hood Blowers Flyer

      The Basic Laboratory Hood Blowers flyer contains mounting options, ordering information and dimensional data for the Basic Laboratory Hoods blower modules.

      View Files

Related Products

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.