HomeProductsParts & AccessoriesGlassware Washer & Water Purification System Parts & AccessoriesGlassware Washer Base Stands4595400

Base Stand For SteamScrubber and FlaskScrubber

Qty: Request a Quote

Catalog Number: 4595400

Key features
  • Applicable Products: FlaskScrubber Glassware Washers, SteamScrubber Glassware Washers

Download the Product Datasheet

Login to access file!

  • Weight: 80.0 lbs
  • Weight metric: 36.0 kg
  • Dimensions: 24.2" w x 27.5" d x 17.0" h
  • Dimensions metric: 61 cm w x 70 cm d x 43 cm h
  • Applicable Products: FlaskScrubber Glassware Washers, SteamScrubber Glassware Washers

24.2" w x 27.5" d x 17.0" h (61 x 70 x 43 cm). Includes one storage compartment with hinged door.

Base Stands elevate washers 17" (43.2 cm) for washer loading convenience and storage of supplies. Type 304 stainless steel stationary stand, fully assembled with leveling feet and instructions.