Search

Base Stand for FlaskScrubber Vantage Series

Base Stand for FlaskScrubber Vantage Series
  • Base Stand for FlaskScrubber Vantage Series
  • Vantage Washer Stand (post-2007)
Catalog #: 4595500
Qty:

Attributes

  • Applicable Products: FlaskScrubber Vantage Series Glassware Washers

Specifications

  • Estimated Shipping Weight: 105.0 lbs
  • Estimated Shipping Weight metric: 48.0 kg
  • Dimensions: 32.2" w x 27.5" d x 17.0" h
  • Dimensions metric: 82 cm w x 70 cm d x 43 cm h

32.2" w x 27.5" d x 17.0" h (82 x 70 x 43 cm), includes two storage compartments with hinged doors. For washers manufactured before October 2020.

Base Stands elevate washers 17" (43.2 cm) for washer loading convenience and storage of supplies. Type 304 stainless steel stationary stand, fully assembled with leveling feet and instructions.

Our Product Representatives Are Here To Help