Search

Bariatric Blood Drawing Chair with Both Arms Up2015
  • Bariatric Blood Drawing Chair with Both Arms Up2015
  • Bariatric Blood Drawing Chair with Cabinet2015
  • Bariatric Blood Drawing Chairs
  • Bariatric Blood Drawing Chairs

Bariatric Blood Drawing Chairs

Labconco Bariatric Blood Drawing Chairs were designed with guidance from medical technologists and phlebotomists, with a design that is functional and comfortable for larger patients. The chairs are constructed of compression-molded, nylon-filled polyester chairs with dry powder epoxy-coated one-inch square tubular steel frames, type 304 stainless steel foot rest, and molded urethane padded arm with integral coating. Chairs are available singly and with a side cabinet for storing supplies.Vinyl meets flame resistance compliance FMVSS-302, California 117 Sect. E, BIFMA Class A and UFAC Class 1.

Weight Limit Capacity: 700 lbs.

These phlebotomy chairs, for use in hospitals, clinics and doctor's offices, are functional and comfortable for larger patients. 

Filter these products

Showing 1 - 2 of 2 Results

Bariatric Blood Drawing Chair
Bariatric Blood Drawing Chair

Catalog # 1132200

    Bariatric Blood Drawing Chair with Cabinet
    Bariatric Blood Drawing Chair with Cabinet

    Catalog # 1132201

      Literature & Resources

      • Brochures

        • Labconco Blood Drawing Chairs Brochure

          This brochure details Labconco standard and bariatric blood drawing chairs.

          View Files

      • User's Manuals

        • Bariatric Blood Drawing Chair Assembly Instructions

          Outlines the assembly procedure for catalog numbers 1132201 and 1132203.

          View Files