HomeProductsParts & AccessoriesVentilation Product AccessoriesBiosafety Cabinet & Clean Bench AccessoriesDampers3858800

Backdraft Damper

Qty: Add To Cart Request a Quote

Catalog Number: 3858800
Price: $209.00

Key features
  • Applicable Products: PuriCare Procedure Stations (pre-2008), Purifier Cell Logic & Cell Logic+ Biosafety Cabinets, Purifier Logic & Logic+ Biosafety Cabinets

Download the Product Datasheet

Login to access file!

  • Weight: 5.0 lbs
  • Weight metric: 2.3 kg
  • Applicable Products: PuriCare Procedure Stations (pre-2008), Purifier Cell Logic & Cell Logic+ Biosafety Cabinets, Purifier Logic & Logic+ Biosafety Cabinets

Mounts in vertical duct run to prevent reverse pressurization of the exhaust system. 3.0" (8 cm) hgh with 10" (25.4 cm) OD inlet and outlet.

Dampers adjust the biosafety cabinet's exhaust airflow.