Search

Auxiliary-Air Plenum Kit

Auxiliary-Air Plenum Kit
  • Auxiliary-Air Plenum Kit

Catalog #: 9834005

Discontinued Item

This product has been discontinued and is no longer available for purchase. Support literature is still available for download. Replacement parts and accessories may be available for purchase. Please contact Labconco at 800-821-5525 or 816-333-8811.

Attributes

  • Applicable Products: Protector Premier Laboratory Hoods, Protector XL Benchtop Laboratory Hoods
  • Enclosure Width: 5'

Specifications

  • Estimated Shipping Weight: 125.0 lbs
  • Estimated Shipping Weight metric: 56.7 kg

Auxiliary-Air Plenum Kit, provides a means to introduce supplemental air for the hood exhaust and limit the percentage of tempered air removed from the laboratory. Includes glacier-white epoxy-coated steel plenum that replaces the hood's front panel, epoxy-coated steel adapter that accepts 10" dia. duct, and installation instructions.

Auxiliary-Air Plenum Kit, provides a means to introduce supplemental air for the hood exhaust and limit the percentage of tempered air removed from the laboratory. Includes glacier-white epoxy-coated steel plenum that replaces the hood's front panel, epoxy-coated steel adapter that accepts 10" dia. duct, and installation instructions.

Related Products

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.