HomeProductsParts & AccessoriesGlove Box & Gas Purifier AccessoriesAutomatic Pressure Controllers and Accessories5238601

Automatic Pressure Controller

Qty: Request a Quote

Catalog Number: 5238601

Key features
  • Applicable Products: Precise Controlled Atmosphere Glove Boxes

Download the Product Datasheet

Login to access file!

  • Weight: 35.5 lbs
  • Weight metric: 16.1 kg
  • Electrical: 230 volts, 50/60 Hz
  • Applicable Products: Precise Controlled Atmosphere Glove Boxes

For automatic control of the main chamber pressure, main chamber purging and filling cycles, and transfer chamber evacuation and filling cycles for Labconco glove boxes. For 230V, 50/60 Hz operation.

User's Manuals

Gas and Vacuum Tubing Connection Kit for Automatic Pressure Controller Instruction Sheet


Login to access file!

Pressure Controller Operating Instructions Instruction Sheet


Login to access file!