Search

Auto Densi-Flow, 230V

Specifications

  • Weight: 15.0 lbs
  • Weight metric: 6.8 kg
  • Dimensions: 6.5" w x 10.63" d x 12.0" h (16.5 x 27.0 x 30.5 cm)
  • Electrical: 230V, 50/60 Hz, 25 watts

Catalog #
4517200

This product has been discontinued and is no longer available for purchase.

file_download Download Datasheet

Contact Specialist

Resources

lock Login or register to download resources

User's Manuals

Auto Densi-Flow Density Gradient Fractionators Manual

For catalog numbers: 4517000, 4517200

View PDF (87.1 KB)

Related Products