HomeProductsParts & AccessoriesFreeze Dry System Parts & AccessoriesMiscellaneous Freeze Dry Parts & AccessoriesLids & Plugs7762800

Attachment Port Lid

Qty: Add To Cart Request a Quote

Catalog Number: 7762800
Price: $315.00

Key features
  • Applicable Products: FreeZone 4.5 Liter

Download the Product Datasheet

Login to access file!

  • Weight: 2.0 lbs
  • Weight metric: 0.9 kg
  • Dimensions: 10.38" diameter
  • Applicable Products: FreeZone 4.5 Liter

Lid replaces the lid to the built-in drying chamber on FreeZone 4.5 Liter Freeze Dry Systems to permit use of the Heated Drying Chamber 7521000, 4-Port Manifold 7522200, 20-Port Manifold 7522300, 48-Port Manifold 7868500 or Clear Chamber 7867000. Includes 3/4" thick, clear acrylic cover with 3" diameter opening and gasket and acrylic plus with gasket (for periods of non-use).

Lids fit on drying chambers and FreeZone collector chambers.