Search

AtmosPure Hard-Ducted Circulation Tubing Kit for Single Width Protector Glove Boxes

AtmosPure Stainless Steel Tubing Kit for Single Width Protector Glove Box
  • AtmosPure Stainless Steel Tubing Kit for Single Width Protector Glove Box
Catalog #: 5441802
Qty:
Price: $740.00

Attributes

  • Applicable Products: Protector Combination Glove Boxes, Protector Controlled Atmosphere Glove Boxes

Specifications

  • Estimated Shipping Weight: 20.0 lbs
  • Estimated Shipping Weight metric: 9.1 kg

AtmosPure Circulation Tubing Kits include the necessary plumbing to make the connection from the AtmosPure to the glove box.

Our Product Representatives Are Here To Help

Installing an AtmosPure Re-Gen Gas Purifier

Install a new AtmosPure Re-Gen Gas Purifier on a Labconco Protector or Precise Glove Box with the help of this instructional video.

Related Products

Protector Controlled Atmosphere Glove Box

Controlled Atmosphere Glove Boxes

Protector and Precise Controlled Atmosphere Glove Boxes provide a leak-tight inert environment for work with contamination-sensitive materials.

Combination Glove Boxes

Protector Combination Glove Boxes have the capability to function as either a filtered box or controlled atmosphere box.

Glove Box Gloves, Sleeves and Hands

Glove Box & Gas Purifier Accessories

Numerous glove box and gas purifier accessories are available to fit your specific application.