Search

Ampule Pod (3/8" ID)

Ampule Pod
  • Ampule Pod
Catalog #: 7205101
Qty:
Price: $900.00

Attributes

  • Applicable Products: Ampules

Specifications

  • Estimated Shipping Weight: 2.5 lbs
  • Estimated Shipping Weight metric: 1.3 kg
  • Dimensions: 3.8" w x 3.8" d x 7.5" h
  • Dimensions metric: 9.7 x 9.7 x 19.1 cm

Attaches to a single valve port and accommodates up to 15 ampules for simultaneous freeze drying. Polypropylene base has 15 each 3/8" ID tubing ports, each with silicone tubing for attachment of ampules. For ampule neck sizes 10mm or larger. Includes 15 plugs, 2 each clamps and 1 straight stainless steel adapter. Ampules not included. Adapter attaches to port on freeze dryer.

Provide connection of ampules to drying chambers and manifolds.

Our Product Representatives Are Here To Help

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.