HomeProductsParts & AccessoriesVentilation Product AccessoriesBiosafety Cabinet & Clean Bench AccessoriesDampers3776800

Air-Tight Damper

Qty: Add To Cart Request a Quote

Catalog Number: 3776800
Price: $790.00

Key features
  • Applicable Products: PuriCare Procedure Stations (pre-2008), Purifier Axiom Biosafety Cabinets, Purifier Cell Logic & Cell Logic+ Biosafety Cabinets, Purifier Logic & Logic+ Biosafety Cabinets

Download the Product Datasheet

Login to access file!

  • Weight: 13.0 lbs
  • Weight metric: 5.9 kg
  • Applicable Products: PuriCare Procedure Stations (pre-2008), Purifier Axiom Biosafety Cabinets, Purifier Cell Logic & Cell Logic+ Biosafety Cabinets, Purifier Logic & Logic+ Biosafety Cabinets

Mounts atop the Canopy Connection to adjust exhaust airflow and closes for decontamination procedures. Manually adjustable. Type 304 stainless steel. 10" (25.4 cm) high with 10" (25.4 cm) OD inlet and outlet.

Dampers adjust the biosafety cabinet's exhaust airflow.