Search

Adjustable Height Mobile Base Stand

Mobile Base Stand for Glove Box
  • Mobile Base Stand for Glove Box
Catalog #: 5235500
Qty:

Attributes

  • Nominal Width: 5'
  • Applicable Products: Precise Glove Boxes, Protector Glove Boxes, XPert Weigh Boxes
  • Maximum Stand Height: 40.0" (101.6 cm)
  • Minimum Stand Height: 33.0" (83.8 cm)

Specifications

  • Estimated Shipping Weight: 225.0 lbs
  • Estimated Shipping Weight metric: 102.0 kg
  • Dimensions: 60.0" w x 40.0" d
  • Dimensions metric: 152.4 x 101.6 cm

Adjustable Height Mobile Base Stand supports Protector and Precise Glove Boxes. Durable 2' tubular glacier white epoxy-coated steel frame has lower shelf to accomodate necessary equipment. Telescoping legs adjust in 1" increments to seven overall height positions from 33.0" to 40.0". Black laminate hard board work surface is permanently mounted to the frame. With 5" casters.

Adjustable Height Mobile Base Stands and Adjustable Height Stationary Base Stands have permanently-mounted black laminate work surfaces and epoxy-coated steel frames. These base stands are designed to support Protector Glove Boxes and Precise Glove Boxes and may also function as tables for general lab use.

Related Products

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Ductless (Carbon-Filtered) Enclosures

Ductless (Carbon-Filtered) Enclosures

These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.

Logic and Axiom with Scientist

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Clean Benches

These enclosures provide ISO Class 5 or better conditions that protect your work from airborne particulates and cross contamination.

Non-Ventilated PCR Enclosure on Base Stand

PCR Enclosures

These enclosures are specially designed for use with polymerase chain reaction experiments.

Scientist at XPert Nano Enclosure

Nanotechnology Enclosures

Featuring ULPA filtration and stainless steel interior, these enclosure provide user protection during procedures such as nanoparticle manipulation.

PuriCare Open Access Station in Use

Laboratory Animal Research Stations

These HEPA-filtered vivarium enclosures provide protection from allergens and other particulates during small laboratory animal transfer and bedding disposal operations. 

Non-ventilated Enclosures

Non-ventilated Enclosures

These still-air enclosures provide a circulation-free work area designed to reduce cross contamination. 

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.