Search

8' XPert Balance Enclosure with Guardian Jr. Airflow Monitor

3' XPert Enclosure with Guardian Jr.
  • 3' XPert Enclosure with Guardian Jr.
Catalog #: 3971801
Qty:

Attributes

  • Region: U.S. and Canada
  • Width: 8'
  • Airflow Monitor: Guardian Jr.
  • Air Usage/Static Pressure with Sash At Working Height: At 60 fpm, exhausts 310 CFM at .07" H2O static pressure. At 80 fpm, exhausts 410 CFM at .12" H2O static pressure.
  • Blower Requirements: Remote blower or FilterMate Portable Exhauster(s) and filters required
  • Conformance: ANSI Z9.5, Modified ASHRAE 110, SEFA 1
  • Lighting: None. Light Kit Accessory available.
  • Sash Opening Height: 8.0" (20.3 cm)
  • Type: Balance Enclosure
  • With Built-In HEPA Filtration: No

Specifications

  • Estimated Shipping Weight: 460.0 lbs
  • Estimated Shipping Weight metric: 209.0 kg
  • Dimensions: 96"w x 29"d X 28.6"h
  • Electrical: 100-115 volts, 50/60 Hz

XPert Balance Enclosures provide user protection by keeping powders, particulates and fume contained during weighing procedures. They are well suited for pharmaceutical research and other laboratory applications involving weighing of toxic substances. These vented balance safety enclosures may be ducted to the outside or connected to the FilterMate Portable Exhauster to be exhausted back into the laboratory through HEPA filters, carbon filters, or a combination of both HEPA and carbon filters.

Their ample, 23" interior depth (30" depth for "Deep" models) easily accommodates large micro and analytical balances, and a true bag-in/bag-out filter disposal system allows safe filter replacement.



XPert Balance Enclosures, Systems and Stations

Video detailing the features, benefits and proper use and maintenance of Labconco's XPert Balance Enclosures, Filtered Balance Systems and Filtered Balance Stations. 

Literature & Resources

  • Brochures

    • XPert Balance & Bulk Powder Enclosures Catalog

      Contains information on XPert Filtered Balance Systems, XPert Filtered Balance Stations, XPert Balance Enclosures, XPert Bulk Powder Filtered Systems, XPert Bulk Powder Filtered Stations, XPert Bulk Powder Enclosures, XPert TXE Equipment Enclosures, and Accessories including FilterMate Portable Enclosures.

      View Files

  • User's Manuals

    • XPert Balance Enclosures and Protector XVS Ventilation Stations Manual

      For catalog numbers: 3930200, 3930201, 3930202, 3930221, 3930222, 3930230, 3930231, 3930232, 3030241, 3930242, 3930300, 3930301, 3930302, 3930321, 3930322, 3930330, 3930331, 3930332, 3030341, 3930342, 3930400, 3930401, 3930402, 3930421, 3930422, 3930430, 3930431, 3930432, 3030441, 3930442, 3971500, 3971501, 3971502, 3971521, 3971522, 3971530, 3971531, 3971532, 3971541, 3971542, 3971560, 3971561, 3971562, 3971571, 3971572, 3971600, 3971601, 3971602, 3971621, 3971622, 3971630, 3971631, 3971632, 3971641, 3971642, 3971660, 3971661, 3971662, 3971671, 3971672, 3971800, 3971801, 3971802, 3971821, 3971822, 3971830, 3971831, 3971832, 3971841, 3971842, 3971860, 3971861, 3971862, 3971871, 3971872, 4862010, 4862011, 4862012, 4862021, 4862022, 4862030, 4862031, 4862032, 4862041, 4862042, 4863010, 4863011, 4863012, 4863021, 4863022, 4863030, 4863031, 4863032, 4863041, 4863042, 4864010, 4864011, 4864012, 4864021, 4864022, 4864030, 4864031, 4864032, 4864041, 4864042, 4865010, 4865011, 4865012, 4865021, 4865022, 4865060, 4865

      View Files

  • Declarations of Conformity

    • CE Declaration of Conformity - XPert Filtered Balance Enclosures and XVS Stations

      For 3930XXX Series and 3971XXX Series XPert Balance Enclosures and 486XXXX Series Protector XVS Ventilation Stations

      View Files

    • ETL Authorization Mark for XPert Systems, Purifier Vertical Clean Benches and Purifier Filtered PCR Enclosures

      This document from Intertek authorizes the use of the ETL mark on XPert Systems, Purifier Vertical Clean Benches and Purifier Filtered PCR Enclosures.

      View Files

Related Products

Ductless (Carbon-Filtered) Enclosures

Ductless (Carbon-Filtered) Enclosures

These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.

Scientist at XPert Nano Enclosure

Nanotechnology Enclosures

Featuring ULPA filtration and stainless steel interior, these enclosure provide user protection during procedures such as nanoparticle manipulation.

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

Protector Standard Storage Base Cabinet with Dual Doors

Base Cabinets

Base Cabinets provide support for the full line of benchtop Labconco fume hoods and other enclosures and may be mixed or matched so that total width equals the width of the hood.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Logic+ Trace Odor Filter

Filters & Prefilters

A variety of prefilters and carbon, HEPA, and ULPA filters are compatible with Labconco ventilation products.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.