HomeProductsVentilated Enclosures & ExhaustersFume Hoods & EnclosuresFiltered Fume HoodsProtector Echo Filtered Fume Hoods180810000

8' Protector Echo Filtered Benchtop Hood, no windows 115V

Qty: Request a Quote

Catalog Number: 180810000

Key features
  • Nominal Width: 8'
  • Region: U.S. and Canada, International
  • Blower Requirements: Integral blower included
  • Exterior Depth: 37.7" (95.8 cm)
  • Style: Benchtop

Download the Product Datasheet

Login to access file!

  • Weight: 985.0 lbs
  • Weight metric: 446.8 kg
  • Dimensions: 96.0" w x 37.7" d x 66.0" h
  • Dimensions metric: 243.8 x 95.8 x 167.6
  • Electrical: 100-115 volts, 50/60Hz, 10 amps
  • Product Subcategory: General Chemistry
  • Nominal Width: 8'
  • Region: U.S. and Canada, International
  • Air foil Type: Eco-Foil
  • Blower Requirements: Integral blower included
  • Conformance: AFNOR NF-X, ANSI Z9.5, ASHRAE 110, ASTM E84, CAN/CSA C22.2, SEFA 8 (Cabinet Surface Finish), SEFA 9, UL 61010
  • Enclosure Height: 66.2"
  • Exterior Depth: 37.7" (95.8 cm)
  • Lighting: Fluorescent
  • Sash Type: Cable and pulley
  • Style: Benchtop

The Protector Echo Filtered Fume Hood is available in 4', 5', 6' and 8' widths. Neutrodine® Filtration Technology offers comprehensive molecular filtration. Optional gGuard® communication software offers realtime monitoring by a designated facility manager. From a remote location, data such as usage authorization, filter saturation detection, sash position and temperature may be observed and managed.

Erlab-proven Neutrodine® Filters— the heart of GFH Filtration Technology

Benchtop models include a fiberglass panelized liner with optional side windows, or with optional side and back windows. To determine if your application is right for a Protector Echo, please submit a Chemical Assessment Form to a Labconco specialist who can recommend the appropriate enclosure for your application.

*Available only in the Americas

Brochures

Protector Echo Filtered Fume Hoods Brochure

This 12-page brochure provides an overview, specifications, ordering information, dimensional data and accessory ordering information on the Protector Echo Filtered Fume Hoods.

Login to access file!

Videos

Fast Easy Filtered Fume Hood Installation

Watch as we demonstrate how fast and easy installation of a Protector® Echo™ or Airo™ Filtered Fume Hood is. No ducting, no external blower, and no building infrastructure redesign required. Perfect for new or retrofit applications where ducting would be impossible or where energy efficiency is a must.

User's Manuals

User's Manual for Protector® Echo™ and Airo™ Filtered Fume Hoods

For models:
180 Series – 4', 5', 6' and 8'
181 Series – 4', 5', 6' and 8' with side glass
182 Series – 4', 5', 6' and 8' with 360 degree visibility
183 Series – 4', 5', 6' and 8' Floor-Mount only 
184 Series – 3' and 4' small height models only (Airo) 

Login to access file!

CAD Drawings

4' Protector Echo Filtered Fume Hood Revit Model

This folder contains the Revit modeling for the 4' Protector Echo Filtered Fume Hood.

Login to access file!

6' Protector Echo Filtered Fume Hood Revit Model

This folder contains the Revit modeling for the 6' Protector Echo Filtered Fume Hood.

Login to access file!

8' Protector Echo Filtered Fume Hood

8' Protector Echo Filtered Fume Hood

Login to access file!Login to access file!

3-Part Specs

Protector Echo Benchtop Laboratory Hoods Specification

Login to access file!Login to access file!

Resource Tools

Echo IPA NIH Report

Login to access file!

Echo IPA Standard Report

Login to access file!

Echo SF6 NIH Report

Login to access file!

Echo SF6 Standard Report

Login to access file!

Protector Echo Quick Start Guide

Get your new Protector Echo Filtered Fume Hood up and running fast with this Quick Start Guide.

Login to access file!
Categories
Fume Hood Accessories

Fume Hood Accessories

Labconco offers a complete line of accessories to customize your Protector, Basic or Fiberglass 30 Laboratory Hood.

Products & Model Lines
 Neutrodine Filter 1000

Neutrodine Molecular Filter

Catalog Number: 9577400

  • Filter Type: Carbon
  • Applicable Categories: Filtered Fume Hoods
  • Applicable Products: Protector Echo Filtered Fume Hoods
  • Enclosure Nominal Width: 4', 5', 6', 8'
  • Filter Application: Multi-Purpose: Acids, Bases, Solvents, Acid-Sulfur, Ammonia-Amine, Formaldehyde-Formalin, Organic Vapor, Trace Odor
  • Filter Flow Type: Exhaust
  • Filter Length (Inches): 30 to 40