Search

8-Place PTFE-Coated Aluminum Block

600 ml Borosilicate Glass Tube Teflon-Coated Aluminum Block
  • 600 ml Borosilicate Glass Tube Teflon-Coated Aluminum Block
  • 8 Tube Capacity Teflon-Coated Aluminum Blocks for RapidVap N2/48 Evaporation Systems
Catalog #: 7494500
Qty:
Price: $2,170.00

Attributes

  • Applicable Products: RapidVap N2 Evaporation Systems, RapidVap N2/48 Evaporation Systems, RapidVap Vacuum Evaporation System
  • Block Tube Capacity: 8

Specifications

  • Estimated Shipping Weight: 6.4 lbs
  • Estimated Shipping Weight metric: 2.9 kg

Block tube capacity: 8. Sample tube size: 600 ml borosilicate glass tube. Sample volume: 450 ml. Actual sample volume depends on tube shape, height and vortex speed.

Blocks fit inside RapidVap Evaporation Systems. Glassware is required (not included).

Our Product Representatives Are Here To Help

Related Products

CentriVap Complete Concentrator with Model

Dry Evaporators, Concentrators & Cold Traps

Labconco dry block evaporators and vacuum concentrators provide sample preparation solutions for a variety of applications.

 

GET SAMPLE PREP GUIDE

 

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.