HomeProductsParts & AccessoriesGlassware Washer & Water Purification System Parts & AccessoriesPipet Inserts4494200

8 Pipet Insert

Qty: Add To Cart Request a Quote

Catalog Number: 4494200
Price: $470.00

Key features
  • Applicable Rack Types: Spindle
  • Rack Location: Lower

Download the Product Datasheet

Login to access file!

  • Weight: 1.5 lbs
  • Weight metric: 0.7 kg
  • Applicable Rack Types: Spindle
  • Rack Location: Lower

Holds 8 pipets, 1 ml to 10 ml. Includes one 1.25" mounting spindle. One each. FlaskScrubber and FlaskScrubber Vantage Series Washers hold up to four 4494200 Inserts.

Pipet Inserts permit direct injection cleaning of pipets. Self-sealing silicone check valves allow washing of partial or full loads. Type 304 stainless steel.