HomeProductsParts & AccessoriesGlassware Washer & Water Purification System Parts & AccessoriesWaterPro RO 70 Liter Storage Tanks9100000

70 Liter Storage Tank without pump

Catalog Number: 9100000

Key features
  • Applicable Products: WaterPro RO Systems
  • Power Cord & Plug: 115 volts, 8', 3-wire cord, and plug

Download the Product Datasheet

Login to access file!

Discontinued Product

View replacement: WaterPro RO Bladder Tanks (MP-WaterPro-Bladder-Tanks)

  • This product has been discontinued and is no longer available for purchase.
  • Support Literature is still available for download. Replacement parts and accessories may be available for purchase.
  • Please contact Labconco at 800-821-5525 or 816-333-8811
  • Weight: 80.0 lbs
  • Weight metric: 36.3 kg
  • Dimensions: 32.9" w x 14.4" d x 26" h
  • Dimensions metric: 83.5 x 36.5 x 66 cm
  • Electrical: 115 volt, 60 Hz, 1 amp
  • Applicable Products: WaterPro RO Systems
  • Power Cord & Plug: 115 volts, 8', 3-wire cord, and plug
  • Shipping information: Oversize

Videos

Learn the basics of the WaterPro RO system's reverse osmosis water purification technology, how to operate the unit, and how to conduct routine maintenance.