Search

6' XPert Bulk Powder Enclosure, Right Side Access Opening

6' XPert Bulk Powder Enclosure, Right Side Access Opening
  • 6' XPert Bulk Powder Enclosure, Right Side Access Opening
Catalog #: 3963622
Qty:

Attributes

  • Region: International
  • Width: 6'
  • Airflow Monitor: Guardian 1000 Digital
  • Access Opening Position: Right Side
  • Air Usage/Static Pressure with Sash At Working Height: At 60 fpm, exhausts 350 CFM at .27" H2O static pressure. At 80 fpm, exhausts 465 CFM at .48" H2O static pressure.
  • Blower Requirements: Remote blower or FilterMate Portable Exhauster(s) and filters required
  • Conformance: ANSI Z9.5, CAN/CSA C22.2, Modified ASHRAE 110, SEFA 1, UL
  • Lighting: None. Light Kit Accessory available.
  • Sash Opening Height: 12.0" (30.5 cm)
  • Type: Bulk Powder Enclosure
  • With Built-In HEPA Filtration: No

Specifications

  • Estimated Shipping Weight: 1,000.0 lbs
  • Estimated Shipping Weight metric: 454.0 kg
  • Dimensions: 72.0" w x 37.0" d x 75.5" h
  • Electrical: 230 volts, 50 Hz, no plug, International

XPert Bulk Powder Enclosures provide user protection from hazardous airborne particulates and fumes generated during powder transfer operations. The push button operated electric hydraulic lift raises the bulk powder container, and a beam senses the container’s location and triggers the lift mechanism to automatically stop at the optimal ergonomic access height.

A transfer caddy is included. The work surface features a right side, center or left side access opening for up to 19” diameter source container.



XPert Balance Enclosures, Systems and Stations

Video detailing the features, benefits and proper use and maintenance of Labconco's XPert Balance Enclosures, Filtered Balance Systems and Filtered Balance Stations. 

Literature & Resources

  • Brochures

    • XPert Balance & Bulk Powder Enclosures Catalog

      Contains information on XPert Filtered Balance Systems, XPert Filtered Balance Stations, XPert Balance Enclosures, XPert Bulk Powder Filtered Systems, XPert Bulk Powder Filtered Stations, XPert Bulk Powder Enclosures, XPert TXE Equipment Enclosures, and Accessories including FilterMate Portable Enclosures.

      View Files

  • User's Manuals

    • XPert Bulk Powder Enclosures and XPert Bulk Powder Filtered Systems/Stations Manual

      For catalog numbers: 3961500, 3961501, 3961502, 3961520, 3961521, 3961522,3961600, 3961601, 3961601, 3961602, 3961620, 3961621, 3961622, 3962500,3962501, 3962502, 3962520, 3962521, 3962522, 3962600, 3962601, 3962601,3962602, 3962620, 3962621, 3962622, 3963500, 3963501, 3963502, 3963520, 3963521, 3963522, 3963600, 3963601, 3963602, 3963620, 3963621, 3963622, 3963800, 3963801, 3963802, 3963820, 3963821, 3963822

      View Files

  • Installation Qualification / Operation Qualification

    • Validation Package for XPert Bulk Powder Enclosures, Filtered Systems & Stations

      Contains the Installation and Operation Qualification Protocol; Laboratory Containment Tests per ASHRAE Standards; SafeBridge Test Report for Surrogate Powder UL and CAN/CSA Standards; Maintenance and Calibration log; and HEPA Containment Study; Declaration of Conformity to EN; Filtered Enclosure Test Report Form.

      View Files

  • Declarations of Conformity

    • CE Declaration of Conformity - XPert Bulk Powder Enclosures

      For 39635, 39636, 39638 Series XPert Bulk Powder Enclosures, 39615, 39616 Series XPert Bulk Powder Filtered Systems, and 39625, 39626 Series XPert Bulk Powder Filtered Stations

      View Files

    • ETL Authorization Mark for XPert Systems, Purifier Vertical Clean Benches and Purifier Filtered PCR Enclosures

      This document from Intertek authorizes the use of the ETL mark on XPert Systems, Purifier Vertical Clean Benches and Purifier Filtered PCR Enclosures.

      View Files

Related Products

Ductless (Carbon-Filtered) Enclosures

Ductless (Carbon-Filtered) Enclosures

These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.

Scientist at XPert Nano Enclosure

Nanotechnology Enclosures

Featuring ULPA filtration and stainless steel interior, these enclosure provide user protection during procedures such as nanoparticle manipulation.

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

Protector Standard Storage Base Cabinet with Dual Doors

Base Cabinets

Base Cabinets provide support for the full line of benchtop Labconco fume hoods and other enclosures and may be mixed or matched so that total width equals the width of the hood.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Logic+ Trace Odor Filter

Filters & Prefilters

A variety of prefilters and carbon, HEPA, and ULPA filters are compatible with Labconco ventilation products.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.