Search

6' Telescoping Base Stand with Fixed Feet

Attributes

  • Applicable Products: Purifier Horizontal Clean Benches
  • Conformance: ADA
  • Maximum Stand Height: 34.5" (85.1 cm)
  • Minimum Stand Height: 27.5" (69.9 cm)
  • Nominal Width: 6'

Specifications

  • Weight: 140.0 lbs
  • Weight metric: 64.0 kg
  • Dimensions: 72.0" w x 29.0" d
  • Dimensions metric: 182.9 x 73.7 cm

Catalog #
3857700

file_download Download Datasheet

Contact Specialist

Telescoping Base Stands with Fixed Feet may be adjusted to eight height positions prior to installation. Telelescoping legs are adjustable in 1" increments from 27.5" to 34.5". Durable 1.75" tubular, epoxy-coated steel frame. Rear cross bar supports on all stands except 2' width.

Resources

lock Login or register to download resources

Brochures

Protector Storage Cabinets, Base Stands & Fume Hood Accessories Catalog

Catalog provides ordering information on Protector Acid, Solvent, Standard and Vacuum Pump Storage Cabinets; SpillStopper and Flat Work Surfaces; and fume hood accessories including service fixture kits, electrical receptacle kits, airflow monitors, ceiling enclosures, distillation grids and Snuffer Fire Extinguishers. This is Labconco literature code 2-61.

View PDF (2.8 MB)

En Español

Spanish-Language Purifier Enclosures, Clean Benches and XPert Balance Enclosures Catalog

Gabinetes Purifier Clase I, Cabinas de Flujo Laminar y Gabinetes para Balanzas

This Spanish-language brochure contains an overview, specifications and ordering information on Purifier Class I and HEPA Filtered Enclosures, Purifier Clean Benches and XPert Filtered Balance Systems. Ordering information on accessories is also included.

View PDF (6.1 MB)



Accessories

Related Products