HomeProductsBase Stands, Cabinets & Work SurfacesBase StandsTelescoping Base Stands with Casters3746714

6' Telescoping Base Stand with Casters

Qty: Request a Quote

Catalog Number: 3746714

Key features
  • Applicable Products: Paramount Ductless Enclosures, Protector XVS Ventilation Stations, Purifier Horizontal Clean Benches, XPert Balance Enclosures, Xpert & RXPert Filtered Balance Systems, XPert Nano Enclosures
  • Nominal Width: 6'

Download the Product Datasheet

Login to access file!

  • Weight: 125.0 lbs
  • Weight metric: 57.0 kg
  • Dimensions: 72.0" w x 29.0" d
  • Dimensions metric: 182.9 x 101.6 cm
  • Applicable Products: Paramount Ductless Enclosures, Protector XVS Ventilation Stations, Purifier Horizontal Clean Benches, XPert Balance Enclosures, Xpert & RXPert Filtered Balance Systems, XPert Nano Enclosures
  • Conformance: ADA
  • Maximum Stand Height: 34.5" (85.1 cm)
  • Minimum Stand Height: 27.5" (69.9 cm)
  • Nominal Width: 6'

Telescoping Base Stands with Casters may be adjusted to eight height positions prior to installation. Telelescoping legs are adjustable in 1" increments from 27.5" to 34.5". Casters provide mobility for short distances, such as to gain access to the area behind the stand for service or maintenance. Toe-locking, non-marking polyurethane casters, 5" diameter, have bearings for quiet operation. Durable 1.75" tubular, epoxy-coated steel frame. Rear cross bar supports on all stands except 2' width.

Brochures

Protector Storage Cabinets, Base Stands & Fume Hood Accessories Catalog

Catalog provides ordering information on Protector Acid, Solvent, Standard and Vacuum Pump Storage Cabinets; SpillStopper and Flat Work Surfaces; and fume hood accessories including service fixture kits, electrical receptacle kits, airflow monitors, ceiling enclosures, distillation grids and Snuffer Fire Extinguishers. This is Labconco literature code 2-61.

Login to access file!