HomeProductsWarehouse SaleBargain Basement6' Purifier Logic Class II Type B2 Total Exhaust Biosafety Cabinet with UV Light and service fixtures, 115V, 60 Hz

6' Purifier Logic Class II Type B2 Total Exhaust Biosafety Cabinet with UV Light and service fixtures, 115V, 60 Hz

Qty: Add To Cart Request a Quote

Catalog Number: 3461001-BB
Price: $17,000.00
Sale Price: $4,293.00

Key features
  • Product Category: Biological Safety Cabinets & Enclosures

Download the Product Datasheet

Login to access file!

  • Weight: 836.0 lbs
  • Weight metric: 0.0 kg
  • Dimensions: 78.3" w x 31.2" d x 72.6" h
  • Electrical: 115 volts, 60 Hz, 12 amps, Domestic
  • Product Category: Biological Safety Cabinets & Enclosures

Serial Number: 130272453

View equivalent item in new condition

6' Purifier Logic Class II Type B2 Total Exhaust Biosafety Cabinet with UV Light and service fixtures, 115V, 60 Hz, New unit