HomeProductsWarehouse Sale6' Purifier Cell Logic+ Class II Type A2 Biosafety Cabinet

6' Purifier Cell Logic+ Class II Type A2 Biosafety Cabinet

Qty: Add To Cart Request a Quote

Catalog Number: 332691000-W
Price: $15,540.00
Sale Price: $7,770.00

Key features
  • Product Category: Biological Safety Cabinets & Enclosures

Download the Product Datasheet

Login to access file!

  • Weight: 750.0 lbs
  • Weight metric: 324.3 kg
  • Dimensions: 78.3"w x 31.2"d x 61.8"h
  • Electrical: 115 volts, 60 Hz, 12 amps
  • Product Category: Biological Safety Cabinets & Enclosures

Serial # 160525837

View an equivalent item in new condition.

6' Purifier Cell Logic+ Class II Type A2 Biosafety Cabinet with Scope-Ready, Service Fixtures and Vacu-Pass Portal, 115V 60 Hz

Purifier Cell Logic+ Class II, Type A2 Biosafety Cabinets provide personnel, product and environmental protection from hazardous particulates such as agents that require Biosafety Level 1, 2 or 3 containment. Other appropriate applications include work with antineoplastic drugs, genetic material, asbestos and additional substances that generate hazardous airborne particulates. All models are NSF compliant.

These biological safety cabinets are designed to discharge HEPA-filtered exhaust air directly into the laboratory, or into an exhaust system through the optional Canopy Connection. When canopy-connected, the biosafety cabinets may be used for applications involving minute quantities of volatile toxic chemicals and tracer amounts of radionuclides as an adjunct to microbiological research.

During operation, room air is drawn into the inlet grill. The air in the plenum beneath the work surface is a mixture of unfiltered room airand air that has just passed through the work area. This contaminated air is drawn by the blower through the back plenum of the cabinet, where approximately 70% of the air is recirculated through the supply HEPA filter and back over the work area. The balance of the contaminated air is discharged to the environment after passing through the exhaust HEPA filter.