HomeProductsVentilated Enclosures & ExhaustersBiological Safety Cabinets & EnclosuresClass II, Type A2 Biosafety CabinetsPurifier Cell Logic Class II, Type A2 Biosafety Cabinets3460991

6' Purifier Cell Logic Class II, Type A2 Biological Safety Cabinet with Scope-Ready Package and UV Light

Filter Reminder Service

Catalog Number: 3460991

Key features
  • Product Subcategory: Class II, Type A2 Biological Safety Cabinets
  • Protection Type: Product and Personnel
  • Region: U.S. and Canada
  • Built In Options: Hose Tip Valve(s), Temperature-Controlled Work Surface Area, UV Light
  • Nominal Width: 6'
  • Power Cord & Plug: North America, 230 volts
  • Sash Opening: 9"

Download the Product Datasheet

Login to access file!

Discontinued Product

View replacement: 6' Purifier Cell Logic+, Class II A2 with Temp-Zone, UV Light, Service Fixtures and Vacu-Pass Portal (322691010)

  • This product has been discontinued and is no longer available for purchase.
  • Support Literature is still available for download. Replacement parts and accessories may be available for purchase.
  • Please contact Labconco at 800-821-5525 or 816-333-8811
  • Weight: 805.0 lbs
  • Weight metric: 365.0 kg
  • Dimensions: 78.3" w x 31.2" d x 63.4" h
  • Electrical: 230 volts, 50/60 Hz, 8 amps, North America
  • Product Subcategory: Class II, Type A2 Biological Safety Cabinets
  • Protection Type: Product and Personnel
  • Region: U.S. and Canada
  • Built In Options: Hose Tip Valve(s), Temperature-Controlled Work Surface Area, UV Light
  • Conformance: CE, NSF 49
  • Exhaust Volume: 453-498 CFM
  • Lighting: Ultraviolet, Fluorescent
  • Nominal Width: 6'
  • Power Cord & Plug: North America, 230 volts
  • Sash Opening: 9"
  • Service Fixtures: Two

Videos

Biosafety Cabinet Filter Testing

How to test filters on Labconco biosafety enclosures.

Labconco Biosafety Cabinet and Glove Box Smoke Test

Smoke test video demonstrating the airflow in a Purifier Logic Class II, Type A2 Biosafety Cabinet as well as Protector HEPA-Filtered Glove Box.

Stand-Still XL & Pure-Vu XL Seal Installation

Video describing the process of installing the Stand-Still XL isolation platform and Pure-Vu XL Seal on the Labconco Purifier Cell Logic Biosafety Cabinet with Scope-Ready Package.

Login to access file!

User's Manuals

ETL Authorization to Mark Purifier Logic and Cell Logic Biosafety Cabinets

This document from Intertek authorizes the use of the ETL mark on Purifier Logic and Cell Logic Class II Biosafety Cabinets.

Login to access file!

Purifier Cell Logic Class II, Type A2 Biological Safety Cabinets Manual

For catalog numbers: 34309 Series, 34509 Series, 34409 Series, 34609 Series

Login to access file!

Purifier Logic Bag-In Bag-Out Assembly Instructions

Outlines the procedure for assembling the bag-in bag-out filter replacement system on a Purifier Logic Biosafety Cabinet or Purifier Cell Logic Biosafety Cabinet.
Login to access file!

Purifier Logic Unpacking Instructions

Outlines the procedure for unpacking a Purifier Logic or Purifier Cell Logic Biosafety Cabinet.
Login to access file!

White Papers

CAG-007-2010 Application Guide for Exhaust System Requirements of Class II, Type B Biosafety Cabinets

This publication by Controlled Environment Testing Association (CETA) provides a comparison of Class II, Type A versus Type B biological safety cabinets, selection criteria, site requirements and other considerations.
Login to access file!

Controlling Airflow in Class II Biosafety Cabinets

This white paper reviews the current technologies used by various biosafety cabinet manufacturers to monitor and maintain proper airflows as HEPA filters load.
Login to access file!

The Advantages of Using an Electronically Commutated Motor (ECM) in Biosafety Cabinets

This white paper explains the ECM motor in our Purifier Logic Biological Safety Cabinets and its advantages over PSC motors.

Login to access file!
Categories
Logic Cart

Biosafety Cabinet & Clean Bench Accessories

Labconco offers a variety of accessories to customize your Purifier Biosafety Cabinet, PuriCare Procedure Station or Purifier Clean Bench.