Search

6' Protector XLE Laboratory Hoods

Attributes

  • Product Subcategory: General Chemistry
  • Nominal Width: 6'
  • Blower Requirements: Remote blower required
  • Conformance: ANSI Z9.5, ASHRAE 110, ASTM E84, CAN/CSA C22.2, NFPA 45, SEFA 1, UL
  • Lighting: T8 fluorescent
  • Style: Benchtop

Specifications

  • Weight: 545.0 lbs
  • Weight metric: 247.0 kg
  • Dimensions: 72.0" w x 39.2" d x 59.0" h
  • Dimensions metric: 182.9 cm x 99.6 cm x 149.9 cm
  • Electrical: 115 volts, 60 Hz, Domestic

Catalog #
9970600

This product has been discontinued and is no longer available for purchase.

View replacement: Protector XL Benchtop Laboratory Hoods (MP-Protector-XL-Benchtop-Laboratory-Hoods)

file_download Download Datasheet

Use our Product Selection Tools

Resources

lock Login or register to download resources

User's Manuals

Protector XLE Fume Hood Manual

For catalog numbers:   9970400, 9970401, 9970500, 9970501, 9970600, 9970601, 9970700, 9970701, 9970800, 9970801

View PDF (858.8 KB)



Accessories

Related Products

Product Selection Tools


Services