HomeProductsVentilated Enclosures & ExhaustersFume Hoods & EnclosuresGeneral Chemistry Fume HoodsProtector Premier Laboratory Hoods100600070

6' Protector Premier Laboratory Hood with built-in exhaust blower, explosion-proof

Qty: Request a Quote

Catalog Number: 100600070

Key features
  • Nominal Width: 6'
  • Region: U.S. and Canada
  • Blower Requirements: Integral explosion-proof blower included
  • Explosion-Proof: Explosion-Proof Model
  • Style: Benchtop

Download the Product Datasheet

Login to access file!

  • Weight: 525.0 lbs
  • Weight metric: 238.0 kg
  • Dimensions: 72.0" w x 31.7" d x 66.0" h
  • Dimensions metric: 182.9 x 80.5 x 167.6 cm
  • Electrical: 100-115 volts, 60 Hz, 10 amps
  • Product Subcategory: General Chemistry
  • Nominal Width: 6'
  • Region: U.S. and Canada
  • Blower Requirements: Integral explosion-proof blower included
  • Conformance: ASHRAE 110, ASTM E84, CAN/CSA C22.2, NFPA 45, SEFA 1, UL
  • Enclosure Height: 66.0"
  • Explosion-Proof: Explosion-Proof Model
  • Lighting: explosion-proof incandescent
  • Style: Benchtop

Protector Premier Laboratory Hoods incorporate a sleek interior with a molded one-piece fiberglass liner, the signature feature of Labconco’s leading line of fume hoods since 1961. The one-piece liner of specially-formulated, fiberglass-reinforced polyester offers corrosion and fire resistance and easy clean up. Without seams, the interior has fewer points of deterioration for longer life.


These hoods are suitable for providing personal protection needed for general chemistry applications involving fumes and vapors. They meet the SEFA-1 standard of a low velocity, high performance hood and may be safely operated as low as 60 fpm. Choose from hoods designed to be used with a remotely-located blower or hoods that include a built-in blower — the only high performance hood with built-in blower available anywhere. Explosion-proof hoods with built-in blower are available for laboratories with potentially explosive/flammable atmospheres (Class 1 Div I or II).

Features

• Eco-Foil™ Air Foil reduces energy consumption by 7-10% compared to flat air foils while its aerodynamic curve allows air to sweep the work surface for maximum containment. Clean-Sweep™ openings pull inflow air from under the air foil forcing air into non-turbulent air streams.
• Cord-Keeper™ Slots on left and right side of air foil keep electrical cords out of the way.
• Glacier white powder-coated steel exterior is durable and corrosion-resistant.      
• One-piece molded fiberglass liner and pre-set baffle(s) with flame spread less than 25 per ASTM E-84.**
• Tempered safety glass vertical-rising sash with powder-coated sash handle and Clean-Sweep™ openings.
• 37.5" (95.3 cm) high sightline from the work surface to header panel allows taller users comfortable viewing while standing.
• Removable front and side panels, and front service access panels for access to plumbing and electrical wiring.
• Pre-wired T8 fluorescent lighting with vapor-proof design and ADA-compliant light and blower switches.
• Molded fiberglass 12.81" ID exhaust connection(s).

Required Accessories (not included)

• Remote blower (except for built-in blower models)
• Ductwork
• SpillStopper™ Work Surface
• Base Cabinet or Stand

Optional Accessories (not included)

• Service Fixture Kits (some models include service fixtures)
• Electrical Duplex Kits (some models include electrical duplex)
• Airflow monitors
• Distillation grids
• Sash stops
• Snuffer Fire Extinguisher
• Ceiling enclosures
• Rear finish panels

 

Brochures

Protector XStream, Premier and XL Laboratory Fume Hoods Brochure

This brochure contains descriptions, dimensional data and ordering information on Protector XStream, Premier and XL Laboratory Fume Hoods and SpillStopper Work Surfaces. Optional features including the Intelli-Sense Automatic Sash Position System, Chain and Sprocket, and Auto-Return Sash Systems are described. Standards related to hoods are also provided.

Login to access file!

Videos

For many laboratories, managing air quality through engineered controls is essential for worker safety and comfort. However, with numerous options available for fume extraction and air purification, deciding on an engineered solution that best suits your lab’s current and future needs is not always straightforward.

As an attendee, you will learn more about:

  • Types of fume hoods available and how they operate
  • How to establish an effective and cost effective air quality solution
  • Types of mechanical systems and ideal placement
Login to access file!

Fume Hood Safety: Dos and DON'Ts

Don't be like Scooter! Learn how to safely and responsibly use your laboratory fume hood!

Fume Hoods Overview 2013

by Luke Savage, Labconco LEED Green Associate, Sales Engineer

Meet Manny (ASHRAE 110 Testing)

on 2014-11-20

Being an ASHRAE 110 testing mannequin is a dirty job, but some dummy's got to do it. Manny is just the guy for the job. Check out this video to get an idea of how we test our fume hoods to ensure they provide proper protection.

User's Manuals

Protector Premier Laboratory Hoods Manual

For Protector Premier Laboratory Fume Hood models 10040, 10050, 10060 and 10080 Series.

Login to access file!

Intelli-Sash User Instruction Manual

Instruction for the use of the Intelli-Sash Automoatic Sash Position system available on Protector Fume Hoods.

Login to access file!

CAD Drawings

Protector Premier and XL Laboratory Hoods Revit Model

This Revit model covers the 4', 5' and 6' Protector Premier and XL Benchtop Laboratory Hoods manufactured September, 2012 and after.

Login to access file!

6' Protector Premier Hood w/explosion-proof blower CAD drawing

For 100-115 volts, 60 Hz operation

Login to access file!Login to access file!

Installation Qualification/Operation Qualification

Installation Qualification/Operation Qualifications Protocol for Protector Series Laboratory Fume Hood

For validation of predetermined Protector Series Laboratory Fume Hood specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Protector Series Laboratory Fume Hoods.
Login to access file!

3-Part Specs

Protector Premier Laboratory Hoods (remote blower models) Specification

This specification covers Protector Premier Hoods for use with remote blowers manufactured September, 2012 and after.

Login to access file!Login to access file!

Protector Premier Laboratory Hoods (integral blower models) Specification

This specification covers Protector Premier Hoods with integral blowers.

Login to access file!Login to access file!

Declarations of Conformity

CE Declaration of Conformity - Protector Premier Hoods

For 10040 Series, 10050 Series, 10060 Series, and 10080 Series Protector Premier Laboratory Fume Hoods

View PDF (337.2 KB)

Resource Tools

Protector Premier Integral Blower Performance Data

Data sheets contain blower performance data and blower performance curves for 4', 5', and 6' Protector Premier models that include the built-in exhaust blower.

Login to access file!
Categories
Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Fume Hood Accessories

Fume Hood Accessories

Labconco offers a complete line of accessories to customize your Protector, Basic or Fiberglass 30 Laboratory Hood.