Search

6' Protector ClassMate Laboratory Hood

Specifications

  • Weight: 610.0 lbs
  • Weight metric: 276.7 kg
  • Dimensions: 72.0" w x 32.7" d x 59.0" h
  • Dimensions metric: 182.9 x 81.9 x 149.9 cm
  • Electrical: 100-115V, 50/60 Hz, 10A

Catalog #
160605102-BB

Price: $10,445.00
Sale Price: $2,611.00

file_download Download Datasheet

6' Protector ClassMate Laboratory Fume Hood with chain-driven, combination (vertical and horizontal) sash. Has one pre-wired GFCI electrical duplex receptacle on lower right side and two pre-plumbed service fixtures with forged brass valves, lower right side with brass tubing for gas and lower left side with copper tubing for cold water. Components for converting either or both fixtures to air and vacuum are provided. Inlet tubing is not provided. 100-115V, 50/60 Hz. New unit. Photos are representative only.

Serial Number: 170238053

 

The patented Protector ClassMate Laboratory Hood is designed to meet the needs of instructional laboratories. Clear back and sides and taller front viewing window provide enhanced visibility for conducting chemistry demonstrations or observing students using the hood. The clear back also does not obstruct visibility when hoods are placed back-to-back in an island configuration.
 
Fully-featured with baffle and air foil, this high-performance by-pass hood maintains safe airflow while conserving energy. The Protector ClassMate Hood is benchtop design and offered in 4', 5', and 6' widths. Models with combination style sashes are also available.
 
 
Features (All Models)
  • SEFA 1 High Performance Hood.
  • Patented design.
  • By-pass airflow design.
  • Glacier white powder-coated steel frame.
  • Ergonomic air foil with aerodynamic Clean-Sweep airflow openings.
  • Low-profile, ADA-compliant spill trough.
  • Clear, 1/4" thick, tempered safety glass sides, back and removable baffle.
  • 5° angled, 1/4" thick tempered safety glass stationary viewing panel and 3/16" thick chain-driven sash with anti-racking shaft and powder-coated steel frame that provides 37.5" high visibility.
  • Powder-coated sash handle with aerodynamic Clean-Sweep airflow openings.
  • High-performance, 3-piece glass baffle that pivots for cleaning.
  • Cord-Keeper slots on left and right side of air foil.
  • Pre-wired LED lighting, light switch and blower switch.
  • Powder-coated stainless steel tissue screen located directly below exhaust outlet.
  • Removable front panel, side panels and interior cover plates for access to plumbing and electrical wiring.
  • Powder-coated stainless steel 12.81" ID exhaust connection.
  • Combination horizontal-sliding/vertical-rising sashes that allow the operator to use the hood with the sashes half open either horizontally or vertically.
  • Sash stop at 14" height from work surface (50% vertical opening). Can be field modified to 18" from work surface. Fully open sash is 28" from work surface.
  • Two pre-plumbed service fixtures with forged brass valves, lower right side with brass tubing for gas and lower left side with copper tubing for cold water. Components for converting either or both fixtures to air and vacuum are provided. Inlet tubing is not provided.
  • One pre-wired GFCI electrical duplex receptacle on lower right side.
 
Required Accessories (Not Included)
  • Remote blower
  • Ductwork
  • Work surface
  • Base cabinet or stand
 
Optional Accessories
  • Service Fixtures Kits (Some models include service fixtures)
  • Electrical Duplex Kits (Some models include electrical duplex)
  • Distillation Grid Kits
  • Guardian Airflow Monitors
  • Upper Rear Finish Panel Kits
  • Dual Exhaust Adapter
 
Compliance
  • SEFA 1
  • CFR 29, Part 1910
  • NFPA 45
  • ASHRAE 110
  • ANSI Z9.5
  • UL 61010-1
  • CAN/CSA C22.2 No. 61010.1
  • UL 1805
  • SEFA 8, Cabinet Surface Finish Tests

Related Products