Search

6' Mobile Equipment Table

6' Mobile Equipment Table
  • 6' Mobile Equipment Table
Catalog #: 3819102
Qty:
Price: $2,645.00

Attributes

  • Product Subcategory: Laboratory Tables/Base Stands

Specifications

  • Estimated Shipping Weight: 320.0 lbs
  • Estimated Shipping Weight metric: 145.2 kg
  • Dimensions: 72.0" w x 30.0" d x 28.75" to 35.75" h
  • Dimensions metric: 182.9 x 76.2 x 73.0 to 90.8 cm

Mobile Equipment Table may be used to transport heavy equipment and to provide auxiliary bench space. With height adjustments from 28.75" to 35.75", it may be raised to the same height as most laboratory countertops. Solid epoxy 1.25" thick x 30" deep work surface and epoxy-coated 1.75" square tubular steel frame. 5" diameter non-marking polyurethane casters with toe locks have bearings for quiet operation. Supports loads up to 800 pounds. Some assembly required.

Labconco Carts, Tables & Benches

Literature & Resources

  • Brochures

    • Labconco Carts and Benches Brochure

      Provides specifications on our Carts and Benches, dimensional data, and ordering information.

      View Files

Related Products

4ft Telescoping Base Stand with Fixed Feet

Base Stands

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures.