HomeProductsBase Stands, Cabinets & Work SurfacesBase StandsElectric Hydraulic Lift Base Stands, 115 Volts, 60 Hz3780102

6' Electric Hydraulic Lift Base Stand, 115 Volts, 60 Hz

Qty: Request a Quote

Catalog Number: 3780102

Key features
  • Applicable Products: PuriCare Procedure Stations, Purifier Cell Logic Biosafety Cabinets, Purifier Logic & Logic+ Biosafety Cabinets
  • Handle/Switch Location: Left Side
  • Hydraulic Lift: Electric
  • Nominal Width: 6'

Download the Product Datasheet

Login to access file!

  • Weight: 210.0 lbs
  • Weight metric: 95.0 kg
  • Dimensions: 75.7" w x 34.3" d
  • Dimensions metric: 189.2 x 87.1 cm
  • Electrical: 115 volts, 60 Hz, 2.4 amps
  • Applicable Products: PuriCare Procedure Stations, Purifier Cell Logic Biosafety Cabinets, Purifier Logic & Logic+ Biosafety Cabinets
  • Conformance: ADA, NSF 49, UL
  • Handle/Switch Location: Left Side
  • Hydraulic Lift: Electric
  • Maximum Stand Height: 34.5" (85.1 cm)
  • Minimum Stand Height: 25.5" (64.8 cm)
  • Nominal Width: 6'

Electric Hydraulic Lift Base Stands offer the flexibility to be adjusted at any time. Height is infinitely adjustable from 25.5" to 33.5". They allow you to position the stand and the enclosure is supports to accommodate persons of different heights and wheelchair-bound users.

Brochures

Protector Storage Cabinets, Base Stands & Fume Hood Accessories Catalog

Catalog provides ordering information on Protector Acid, Solvent, Standard and Vacuum Pump Storage Cabinets; SpillStopper and Flat Work Surfaces; and fume hood accessories including service fixture kits, electrical receptacle kits, airflow monitors, ceiling enclosures, distillation grids and Snuffer Fire Extinguishers. This is Labconco literature code 2-61.

Login to access file!

User's Manuals

Hydraulic Base Stand Instructions

Instructions for Labconco's Hydraulic Base Stands, an optional accessory for many Labconco laboratory ventillation products.

View PDF (96.5 KB)