HomeProductsVentilated Enclosures & ExhaustersBalance, Bulk Powder & Equipment EnclosuresXPert Bulk Powder Filtered Systems3961522

5' XPert Bulk Powder Filtered System, Right Side Access Opening

Qty: Request a Quote

Catalog Number: 3961522

Key features
  • Region: International
  • Blower Requirements: Contains built-in blower and exhaust HEPA filter
  • Type: Bulk Powder Enclosure
  • Width: 5'
  • With Built-In HEPA Filtration: Yes

Download the Product Datasheet

Login to access file!

  • Weight: 965.0 lbs
  • Weight metric: 438.0 kg
  • Dimensions: 60.0" w x 37.0" d x 83.0" h
  • Electrical: 230 volts, 50 Hz, no plug, International
  • Region: International
  • Access Opening Position: Right Side
  • Airflow Monitor: Guardian 1000 Digital
  • Blower Requirements: Contains built-in blower and exhaust HEPA filter
  • Conformance: ANSI Z9.5, CAN/CSA C22.2, Modified ASHRAE 110, SEFA 1, UL
  • Lighting: Fluorescent lamp
  • Sash Opening Height: 12.0" (30.5 cm)
  • Type: Bulk Powder Enclosure
  • Width: 5'
  • With Built-In HEPA Filtration: Yes

XPert Bulk Powder Filtered Systems are designed to provide user protection from hazardous airborne particulates and fumes generated during powder transfer operations. They include a stainless steel work surface with trough to catch spills and transfer caddy. A push button operated electric hydraulic lift raises the bulk powder container, and a beam senses the container’s location and triggers the lift mechanism to automatically stop at the optimal ergonomic access height.

Systems includes a built-in blower, 99.99% efficient HEPA filter, true bag-in/bag-out filter disposal system, and pre-wired fluorescent light and switches for blower and light. No ducting is required when exhaust air is returned to the laboratory. Or may be exhausted to the outside with the addition of the optional Canopy Connection, ductwork and remote blower.

Features

  • True bag-in/bag-out filter disposal system
  • Exhaust HEPA filter, 99.99% efficient on particles 0.3 microns in size
  • Pre-wired fluorescent light and switches for blower and light
  • Built in blower with dynamically-balanced, vibration-isolated motorized impeller and speed control.
  • Tempered safety glass front sash and sides.
  • Dry powder epoxy-coated steel exterior
  • 2” square tubular steel base stand with leveling feet
  • Ergonomic air foil with aerodynamic Clean-Sweep airflow openings
  • Upper dilution air supply with by-pass air
  • Upper containment sash foil
  • Zone-perforated rear baffle that pivots down for easy cleaning
  • Side entry air foils
  • Generous 30” interior depth and 32” interior height for large equipment
  • Guardian 1000 digital airflow monitor
  • Stainless steel work surface with front spill trough to catch spills
  • 12” high sash opening
  • Ergonomic angled sash with sealed gas-assisted springs may be pivoted upward and remains unassisted at 28” loading height
  • Includes transfer caddy of glacier white, epoxy-coated 1” square tubular steel frame with 3” diameter casters with caddy latch and positioning plate
  • Push-button operated electric hydraulic lift mechanism to automatically stop at the optimal access height
  • Electronic beam to sense the location of container and trigger the lift mechanism to automatically stop at the optimal access height
  • Left side-mounted waste chute (bags not included)
  • Electrical fourplex receptacle located underneath the work surface


Options

  • 5’ and 6’ widths
  • Right-side, center or left-side access opening for source container
  • International Electrical Configuration


Required Accessories

  • Carbon Filter or Canopy required for some applications (see brochure or consult your Labconco Representative)

Optional Accessories

  • Retaining Rings
    - 3981300 -  19.62” ID
    - 3981301 -  17.50” ID
    - 3981302 -  14.50” ID
    - 3981303 -  11.50” ID
  • Polyethylene Safety Sleeves
  • Retaining Bands, package of 5
  • Access Opening Cover
  • Additional Transfer Caddy
  • Replacement HEPA filters
  • Replacement Bag for HEPA filter
  • Trace Odor Carbon Filters
  • Canopy Connections
  • Utility Shelf Kit
  • Bottle Holder
  • Tissue Holder

Brochures

XPert Balance & Bulk Powder Enclosures Catalog

Contains information on XPert Filtered Balance Systems, XPert Filtered Balance Stations, XPert Balance Enclosures, XPert Bulk Powder Filtered Systems, XPert Bulk Powder Filtered Stations, XPert Bulk Powder Enclosures, XPert TXE Equipment Enclosures, and Accessories including FilterMate Portable Enclosures.

Login to access file!

Videos

Calibrating the Guardian 1000 Airflow Monitor - Protector Fume Hoods

XPert Balance Enclosures, Systems and Stations

Video detailing the features, benefits and proper use and maintenance of Labconco's XPert Balance Enclosures, Filtered Balance Systems and Filtered Balance Stations. 

User's Manuals

ETL Authorization Mark for XPert Systems, Purifier Vertical Clean Benches and Purifier Filtered PCR Enclosures

This document from Intertek authorizes the use of the ETL mark on XPert Systems, Purifier Vertical Clean Benches and Purifier Filtered PCR Enclosures.

Login to access file!

XPert and RXPert Filtered Balance Systems and Stations Manual

For catalog numbers: 3940200, 3940201, 3940202, 3940220, 3940221, 3940222, 3940300, 3940301, 3940302, 3940320, 3940321, 3940322, 3940400, 3940401, 3940402, 3940420, 3940421, 3940422, 3950200, 3950201, 3950202, 3950220, 3950221, 3950222, 3950300, 3950301, 3950302, 3950320, 3950321, 3950322, 3950400, 3950401, 3950402, 3950420, 3950421, 3950422.

Also for XPert Bulk Powder Filtered Systems catalog numbers: 3961500, 3961501, 3961502, 3961520, 3961521, 3961522, 3961600, 3961601, 3961602, 3961620, 3961621, 3961622.

And for XPert Bulk Powder Filtered Stations catalog numbers: 3962500, 3962501, 3962502, 3962520, 3962521, 3962522, 3962600, 3962601, 3962602, 3962620, 3962621, 3962622.

Also for RXPert Line of Filtered Balance Systems catalog numbers: 3971200, 3971201, 3971202, 3971300, 3971301, 3971302, 3971400, 3971401, 3971402.

Login to access file!

XPert Bulk Powder Enclosures and XPert Bulk Powder Filtered Systems/Stations Manual

For catalog numbers: 3961500, 3961501, 3961502, 3961520, 3961521, 3961522,3961600, 3961601, 3961601, 3961602, 3961620, 3961621, 3961622, 3962500,3962501, 3962502, 3962520, 3962521, 3962522, 3962600, 3962601, 3962601,3962602, 3962620, 3962621, 3962622, 3963500, 3963501, 3963502, 3963520, 3963521, 3963522, 3963600, 3963601, 3963602, 3963620, 3963621, 3963622, 3963800, 3963801, 3963802, 3963820, 3963821, 3963822

Login to access file!

Declarations of Conformity

CE Declaration of Conformity - XPert Bulk Powder Enclosures

Declaration of Conformity for applicable models of the XPert Bulk Powder Enclosure

View PDF (334.9 KB)

CE Declaration of Conformity - XPert Bulk Powder Enclosures

For 39635, 39636, 39638 Series XPert Bulk Powder Enclosures, 39615, 39616 Series XPert Bulk Powder Filtered Systems, and 39625, 39626 Series XPert Bulk Powder Filtered Stations

View PDF (73.0 KB)
Categories
Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.