HomeProductsVentilated Enclosures & ExhaustersBiological Safety Cabinets & EnclosuresClass II, Type A2 Biosafety CabinetsPurifier Logic Class II, Type A2 Biosafety Cabinets3450820

5' Purifier Logic Class II, Type A2 Biological Safety Cabinet with 8" sash opening

Filter Reminder Service

Catalog Number: 3450820

Key features
  • Product Subcategory: Class II, Type A2 Biological Safety Cabinets
  • Protection Type: Product and Personnel
  • Region: International
  • Nominal Width: 5'
  • Power Cord & Plug: British (UK), 230 volts
  • Sash Opening: 8"

Download the Product Datasheet

Login to access file!

Discontinued Product

View replacement: 5' Purifier Logic+ Class II A2 Biological Safety Cabinet with 8" sash opening (302580050)

  • This product has been discontinued and is no longer available for purchase.
  • Support Literature is still available for download. Replacement parts and accessories may be available for purchase.
  • Please contact Labconco at 800-821-5525 or 816-333-8811
  • Weight: 715.0 lbs
  • Weight metric: 324.0 kg
  • Dimensions: 66.3" w x 31.2" d x 61.4" h
  • Electrical: 230 volts, 50/60 Hz, 8 amps, British (UK)
  • Product Subcategory: Class II, Type A2 Biological Safety Cabinets
  • Protection Type: Product and Personnel
  • Region: International
  • Conformance: ADA, CE, NSF 49
  • Exhaust Volume: 336-370 CFM
  • Lighting: Fluorescent
  • Nominal Width: 5'
  • Power Cord & Plug: British (UK), 230 volts
  • Sash Opening: 8"

Brochures

Biological Safety Cabinets Presentation

This overview on biological safety cabinets covers theory of operation, cabinet types, cabinet type specification and industry trends. It is designed to help lab planners, facility managers and architects determine which biological safety cabinet to select for their laboratories.

Login to access file!

Purifier Logic Biosafety Cabinets Presentation

Presentation provides an overview of the features and benefits and accessories of Purifier Logic Biosafety Cabinets. Working in a biosafety cabinet, maintenance, certification and operating procedures are also presented.
Login to access file!

Videos

Installing the Purifier Logic Prefilter Kit

Video outlining the process of installing the prefilter kit on Labconco's Purifier Logic Class II Biological Safety Cabinet.

Biosafety Cabinet Filter Testing

How to test filters on Labconco biosafety enclosures.

Labconco Biosafety Cabinet and Glove Box Smoke Test

Smoke test video demonstrating the airflow in a Purifier Logic Class II, Type A2 Biosafety Cabinet as well as Protector HEPA-Filtered Glove Box.

Labconco Biosafety Cabinet Smoke Split Test

Brief video explaining what a smoke split is and demonstrating how a test can be performed to show where the smoke split lies in a Class II biological safety cabinet.

Purifier Logic Biosafety Cabinet Video

This video demonstrates the features, benefits and operation of the Purifier Biosafety Cabinet.

User's Manuals

Altitude Adjustment for Purifier Logic Biosafety Cabinets

Answers to frequently asked questions in regard to altitude adjustment for Purifier Logic Biosafety Cabinets.
Login to access file!

ETL Authorization to Mark Purifier Logic and Cell Logic Biosafety Cabinets

This document from Intertek authorizes the use of the ETL mark on Purifier Logic and Cell Logic Class II Biosafety Cabinets.

Login to access file!

Navigating the Logic Certifier's Menu - Certifier Instructions

Login to access file!

Navigating the Logic Menu - User Instructions

Login to access file!

Purifier Logic Bag-In Bag-Out Assembly Instructions

Outlines the procedure for assembling the bag-in bag-out filter replacement system on a Purifier Logic Biosafety Cabinet or Purifier Cell Logic Biosafety Cabinet.
Login to access file!

Purifier Logic Class II Type A2 Biosafety Cabinet Manual

For catalog numbers: 34300 Series, 34308 Series, 34400 Series, 34500 Series, 34408 Series, 34508 Series, 34600 Series, 34608 Series

Login to access file!

Purifier Logic Unpacking Instructions

Outlines the procedure for unpacking a Purifier Logic or Purifier Cell Logic Biosafety Cabinet.
Login to access file!

Wiring Diagram for the Purifier Logic Class II A2/B2 Biosafety Cabinet, 115 V 50/60Hz operation

For Purifier Logic Class II, Type A2 Biosafety Cabinet and Purifier Logic Class II, Type B2 Biosafety Cabinet, 115 V 50/60Hz operation.
Login to access file!

Wiring Diagram for the Purifier Logic Class II A2/B2 Biosafety Cabinet, 230V 50/60Hz operation

For Purifier Logic Class II, Type A2 Biosafety Cabinet and Purifier Logic Class II, Type B2 Biosafety Cabinet, 230V 50/60Hz operation.
Login to access file!

Technical Manuals

Logic and PuriCare Technical Manual and Specifications (Before 2013)

on 2007-05-09

Provides detailed information for use in certifying or servicing Labconco biological safety cabinets.

Login to access file!

Installation Qualification/Operation Qualification

Installation Qualification/Operation Qualification for Purifier Logic Biosafety Cabinets

For validation of predetermined Purifier Logic Biosafety Cabinet specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Purifier Logic Biosafety Cabinets.
Login to access file!

White Papers

CAG-007-2010 Application Guide for Exhaust System Requirements of Class II, Type B Biosafety Cabinets

This publication by Controlled Environment Testing Association (CETA) provides a comparison of Class II, Type A versus Type B biological safety cabinets, selection criteria, site requirements and other considerations.
Login to access file!

Controlling Airflow in Class II Biosafety Cabinets

This white paper reviews the current technologies used by various biosafety cabinet manufacturers to monitor and maintain proper airflows as HEPA filters load.
Login to access file!

The Advantages of Using an Electronically Commutated Motor (ECM) in Biosafety Cabinets

This white paper explains the ECM motor in our Purifier Logic Biological Safety Cabinets and its advantages over PSC motors.

Login to access file!
Categories
Logic Cart

Biosafety Cabinet & Clean Bench Accessories

Labconco offers a variety of accessories to customize your Purifier Biosafety Cabinet, PuriCare Procedure Station or Purifier Clean Bench.