HomeProductsVentilated Enclosures & ExhaustersClean BenchesPurifier Horizontal Clean Benches3250025

5' Purifier Horizontal Clean Bench with UV Light

Qty: Request a Quote

Catalog Number: 3250025

Key features
  • Built-in Options: UV light, UV screen
  • Laminar Flow: Horizontal
  • Nominal Width: 5'
  • Region: International
  • Power Cord & Plug: British (UK), 230 volts

Download the Product Datasheet

Login to access file!

  • Weight: 560.0 lbs
  • Weight metric: 254.0 kg
  • Dimensions: 63.0" w x 34.0" d x 48.4" h
  • Dimensions metric: 160.0 x 86.4 x 122.9 cm
  • Electrical: 230 volts, 50/60 Hz, 4 amps
  • Built-in Options: UV light, UV screen
  • Laminar Flow: Horizontal
  • Nominal Width: 5'
  • Region: International
  • Conformance: CAN/CSA C22.2, ETL, UL
  • Power Cord & Plug: British (UK), 230 volts

5' Purifier Stainless Steel Horizontal Clean Bench with UV Light

Purifier Horizontal Clean Benches direct HEPA-filtered air horizontally over the work area to provide ISO Class 5 (formerly Class 100) conditions and protect your work from particulate contamination. Applications for clean benches include plant tissue culture, media plate preparation, electronics inspection, medical device assembly and pharmacy drug preparation. Because they do not provide protection to the user, they should not be used in conjunction with biohazardous material, toxins or radionuclides.

Purifier Horizontal Clean Benches are available in 3', 4', 5', 6' and 8' widths.

Labconco also offers Purifier Vertical Clean Benches that direct HEPA-filtered air down over the work area and Purifier Filtered PCR Enclosures, which are specialized vertical clean benches designed for polymerase chain reactions.

Compliance

• UL Standard 61010-1 (115 volt models)
• CAN/CSA Standard C22.2 No. 61010.1 conformity (115 volt models)
• ETL listing (115 volt models)
• CE Conformity marking (230 volt models)

Features

• Horizontal laminar flow
• Supply HEPA filter, 99.99% efficient on particles 0.3 micron (2 each on 8' models)
• Double-gasket, negative pressure HEPA filter leak protection
• ISO Class 5 air (formerly Class 100 per Federal Standard 209E)
• Disposable prefilters (2 each on 3' and 4' models; 3 each on 6' models; 4 each on 8' models)
• Variable speed built-in motor/blower(s) with vibration isolation pads
• Differential pressure gauge
• Type 304 brushed stainless steel work surface
• Tempered safety glass side panels with utility ports with iris openings
• UV-resistant, dry powder epoxy-coated steel exterior
• Fluorescent lighting
• Front-mounted light and blower switches
• ETL Listing (115 volt, 60 Hz models)
• One year warranty on parts and service

Options

• Factory-installed 254 nm UV lamp with interlocking safety switch allowing operation only when blower and fluorescent light are off. UV lamp has a variable digital timer that provides timed UV light exposure in minutes of 5, 10, 15, 30, 60, 120, 240 and continuous. UV screen lowers to act as a barrier to help prevent inadvertent UV exposure while the UV light is on and bench is not in use.
• International electrical configurations

Required Accessory

• Supporting base. See Adjustable Height Base Stands

Optional Accessory

• IV Bar Kit

 

Brochures

Purifier Safety Enclosures, Clean Benches & Non-Ventilated Enclosures Catalog

Contains information on Purifier Class I and HEPA-Filtered Enclosures, Purifier Horizontal and Vertical Clean Benches, Purifier Filtered PCR Enclosures, and Purifier Non-Ventilated PCR and Tissue Culture Enclosures.

Login to access file!

User's Manuals

ETL Authorization Mark for Purifier Horizontal Clean Benches

This document from Intertek authorizes the use of the ETL mark on Purifier Horizontal Clean Benches.

Login to access file!

Purifier Horizontal Clean Benches Manual

This instruction manual covers the following 3', 4', 6' and 8' models: 3889700, 3889701, 3889702, 3889703, 3889705, 3889706, 3889708, 3889709, 3889711, 3889712, 3889720, 3889721, 3889722, 3889723, 3889725, 3889726, 3889728, 3889729, 3889731, 3889732, 3888400, 3888401, 3888402, 3888403, 3888405, 3888406, 3888408, 3888409, 3888411, 3888412, 3888420, 3888421, 3888422, 3888423, 3888425, 3888426, 3888428, 3888429, 3888431, 3888432, 3873000, 3873001, 3873002, 3873003, 3873005, 3873006, 3873008, 3873009, 3873011, 3873012, 3873020, 3873021, 3873022, 3873023, 3873025, 3873026, 3873028, 3873029, 3873031, 3873032, 3818500, 3818501, 3818502, 3818503, 3818505, 3818506, 3818508, 3818509, 3818511, 3818512, 3818520, 3818521, 3818522, 3818523, 3818525, 3818526, 3818528, 3818529, 3818531, 3818532.

Login to access file!

Installation Qualification/Operation Qualification

Installation Qualification/Operation Qualification for Purifier Horizontal Clean Benches

For validation of predetermined Horizontal Clean Benches specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Horizontal Clean Benches.

Login to access file!

Declarations of Conformity

CE Declaration of Conformity - Purifier Clean Benches

For 38897xx Series, 38884xx Series, 32500xx Series, 38730xx Series, and 38185xx Series Purifier Horizontal Clean Benches

View PDF (116.2 KB)

CE Declaration of Conformity - Purifier Horizontal Clean Benches

Declaration of Conformity for applicable models of the Purifier Horizontal Clean Bench

View PDF (514.9 KB)
Categories
Logic Cart

Biosafety Cabinet & Clean Bench Accessories

Labconco offers a variety of accessories to customize your Purifier Biosafety Cabinet, PuriCare Procedure Station or Purifier Clean Bench.

Ergonomic Chair with Armrests

Other Accessories

Find miscellaneous accessories, such as the Ergonomic Chair, and accessories for other products such as the Vacuum Desiccator.