HomeProductsVentilated Enclosures & ExhaustersBiological Safety Cabinets & EnclosuresClass II, Type A2 Biosafety CabinetsPurifier Cell Logic+ Class II, Type A2 Biosafety Cabinets322591100

5' Purifier Cell Logic+, Class II A2 with Temp-Zone, UV Light, Service Fixture, Vacu-Pass Portal and Base Stand

Qty: Request a Quote

Filter Reminder Service

Catalog Number: 322591100

Key features
  • Base Stand: Included
  • Product Subcategory: Class II, Type A2 Biological Safety Cabinets
  • Protection Type: Product and Personnel
  • Region: U.S. and Canada
  • Built In Options: Hose Tip Valve(s), Temperature-Controlled Work Surface Area, Tube & Cable Pass-Through, UV Light
  • Nominal Width: 5'
  • Power Cord & Plug: North America, 115 volts, 20 amps
  • Sash Opening: 9"

Download the Product Datasheet

Login to access file!

  • Weight: 715.0 lbs
  • Weight metric: 324.3 kg
  • Dimensions: 66.3"w x 31.2"d x 89.3-95.3"h
  • Electrical: 115 volts, 60 Hz, 16 amps
  • Base Stand: Included
  • Product Subcategory: Class II, Type A2 Biological Safety Cabinets
  • Protection Type: Product and Personnel
  • Region: U.S. and Canada
  • Built In Options: Hose Tip Valve(s), Temperature-Controlled Work Surface Area, Tube & Cable Pass-Through, UV Light
  • Conformance: ADA, CAN/CSA C22.2, ETL, NSF 49, UL
  • Exhaust Volume: 378-416 CFM
  • Lighting: Ultraviolet, Fluorescent
  • Nominal Width: 5'
  • Power Cord & Plug: North America, 115 volts, 20 amps
  • Sash Opening: 9"
  • Service Fixtures: One

Purifier Cell Logic+ Class II, Type A2 Biosafety Cabinets provide personnel, product and environmental protection from hazardous particulates such as agents that require Biosafety Level 1, 2 or 3 containment. Other appropriate applications include work with antineoplastic drugs, genetic material, asbestos and additional substances that generate hazardous airborne particulates. All models are NSF compliant.

These biological safety cabinets are designed to discharge HEPA-filtered exhaust air directly into the laboratory, or into an exhaust system through the optional Canopy Connection. When canopy-connected, the biosafety cabinets may be used for applications involving minute quantities of volatile toxic chemicals and tracer amounts of radionuclides as an adjunct to microbiological research.

During operation, room air is drawn into the inlet grill. The air in the plenum beneath the work surface is a mixture of unfiltered room airand air that has just passed through the work area. This contaminated air is drawn by the blower through the back plenum of the cabinet, where approximately 70% of the air is recirculated through the supply HEPA filter and back over the work area. The balance of the contaminated air is discharged to the environment after passing through the exhaust HEPA filter.

Features
• Electronically Commutated Motor (ECM)
• Constant Airflow Profile™ (CAP) Technology airflow monitoring system that communicates with the ECM to deliver the precise volume of air as required and automatically adjust as filters load without relying on airflow sensors
• Air-Wave™ Entry System
• Contain-Air™ Negative Pressure Channel
• Smart-Start™ System that allows the user to program start up and shut down operations 
• Night-Smart™ System that idles the blower when the sash is fully closed
• Built-in interval or elapsed timer for experiment monitoring, fluorescent light or UV light control (on models with UV light)
• Digital clock
• Removable towel catch located under work surface
• Bright, 90-100 footcandle, glare-free fluorescent lighting located outside the contaminated work area
• Five year warranty
• LCD information center with “Filter Life Remaining” bar graph, status line for alarm conditions and alerts to warn when filter life diminishes to 20% and 0%
• Electronic security lock (optional activation) that requires code to operate the cabinet
• Two electrical duplex receptacles, (single outlets on 230 volt models), located one on each side, with ground fault interruption (115 volt models)
• Intrinsically safe negative pressure design
• Fully-closing, clear 1/4" tempered safety glass sash
• Stainless steel inlet grille with Reserve-Air™ Secondary Airflow Slots
• Supply and exhaust 99.99% efficient HEPA filters. Contact Labconco for optional 99.999% efficient ULPA filters.
• Leak-tight stainless steel interior
• Interior-mounted, line-of-sight, full color LCD information center with easy-to-understand MyLogic™ OS
• 21.7" (54 cm) maximum sash opening height and 27.0" (69 cm) viewing height
• Curved inlet grille for forearm support
• Flush-mounted stainless steel electrical receptacle covers with dampened hinges
• Removable, seamless type 304 stainless steel, dished work surface with lift out knobs
• 10° Angled sash with counterbalanced, anti-racking mechanism for ease of lifting
• ADA-compliant touchpad control on right-hand side post for manual activation of blower, light(s), timer, electrical receptacles, audible alarm mute and menu selection
• Noise level < 63 dBA
• Heat load 990 BTU/hour (4' models)
• Nominal inflow velocity of 105 feet per minute (fpm) (0.5 m/sec)
• Nominal downflow velocity of 55 fpm (0.3 m/sec)
• Approximately 70% air recirculation
• Powder-coated steel exterior
• NSF International and modified ASHRAE 110 compliant
• ETL listed
• CE conformity marking (230 volt models)
• Class 5 conditions per ISO 14644-1 and 2 (formerly Class 100)
• Overall depth x height: 31.2" x 61.7" (79.2 x 156.7 cm)
• 10' (3 m) power cord with plug

Options (available on some models)
• 3', 4', 5' and 6' widths
• International electrical configurations
• Non-welded, NSF-Approved, powder-coated steel telescoping base stand with fixed feet
• Cell Logic+ Packages: Scope-Ready™ Package consisting of 7.0" wide x 10.5" high (18 x 27 cm) sash cutout and Pure-Vu™ Seal with powder-coated steel collar. Stand-Still™ Isolation Platform is required and sold separately. Temp-Zone™ Package consisting of temperature-controlled work area, 10.5" wide x 12.0" deep (27 x 30 cm) located on the left side of the work surface. Circulator is required (not included). Circulator requirements: minimum flow rate of 0.4-0.5 GPM (1.5-1.9 LPM), typical volume of 6 liters, and temperature of 0-50° C (chiller/heater).
• Accessory Package: 254 nm UV lamp (not included on Scope-Ready models), ADA-compliant service fixture(s) with ball-type valve(s), and NSF-Approved Vacu-Pass™ Cord & Cable Portal

Required Accessory
• Supporting base if non-welded stand option is not selected 
 

Brochures

Purifier Logic+ & Cell Logic+ Biosafety Cabinets Catalog

This 20-page catalog contains an overview, ordering information, dimensional data and accessory information.

Login to access file!

Personnel and Product Protection: A Guide To Biosafety Enclosures

Industry service publication provides helpful information on choosing the right biological safety cabinet for your application. Types of cabinets and selection considerations are discussed.

Login to access file!

En Español

Spanish-Language Purifier Logic+ and Axiom Biosafety Cabinets Brochure

This 12-page Spanish-language brochure contains an overview, specifications and ordering information on Purifier Logic+ Class II, Type A2 and B2 Biosafety Cabinets and Purifier Axiom, Class II, Type C1 Biosafety Cabinets. Ordering information on accessories is also included.

Login to access file!

Videos

This video shows the airflow pattern through a Purifier Logic+ Class II, Type A2 Biosafety Cabinet.

User's Manuals

Purifier Cell Logic+ Class II, Type A2 Biosafety Cabinets Manual

This manual covers Purifier Cell Logic+ Biosafety Cabinets with catalog numbers 32239xxxx, 32249xxxx, 32259xxxx, 32269xxxx, 33239xxxx, 33249xxxx, 33259xxxx, 33269xxxx, 34239xxxx, 34249xxxx, 34259xxxx, and 34269xxxx.

Login to access file!

This resource is an easy-to-follow flow chart of the MyLogic™ Operating System menu that is installed on all Logic+® Biological Safety Cabinets.

View PDF (88.1 KB)

MyLogic Operating System Instruction Chart for Certifiers

This flow chart shows certifiers how to navigate the diagnostic and calibration sections of the MyLogic™ Operating System on any Logic®+ Biological Safety Cabinet.

View PDF (83.7 KB)

Technical Manuals

Logic+ Technical Manual and Specifications

Applies to all Logic+ and Cell Logic+ Biological Safety Cabinets, and Puricare Lab Animal Procedure Stations. Choose the Technical Manual for either 10" or 12" sash openings.

Login to access file!Login to access file!

CAD Drawings

3' Purifier Logic+ A2 Biosafety Cabinet CAD

Login to access file!Login to access file!Login to access file!Login to access file!

4' Purifier Logic+ A2 Biosafety Cabinet CAD

Login to access file!Login to access file!Login to access file!Login to access file!

5' Purifier Logic+ A2 Biosafety Cabinet CAD

Login to access file!Login to access file!Login to access file!Login to access file!

6' Purifier Logic+ A2 Biosafety Cabinet CAD

Login to access file!Login to access file!Login to access file!Login to access file!

Installation Qualification/Operation Qualification

Installation Qualification, Operation Qualification for Purifier® Logic®+ Series Biological Safety Cabinets

This Qualification Protocol is solely intended to be used with Labconco Purifier Logic+ Series Biological Safety Cabinets, which are new or relocated.

Models: 30231, 30241, 30251, 30261, 30238, 30248, 30258, 30268, 30348, 30368 Series 

It is written to assist the end-user in validation of predetermined specifications. The protocol begins with planning the site for the piece of equipment and therefore is of value prior to receipt of delivery.

Login to access file!

3-Part Specs

Labconco Purifier Logic+ Class II, Type A2 Biological Safety Cabinet Specification

Login to access file!Login to access file!

Declarations of Conformity

CE Declaration of Conformity - Purifier Cell Logic+ Biosafety Cabinets

For 32239xxxx Series, 33239xxxx Series, 34239xxxx Series, 32249xxxx Series, 33249xxxx Series, 34249xxxx Series, 32259xxxx Series, 33259xxxx Series, 34259xxxx Series, 32269xxxx Series, 33269xxxx Series, and 34269xxxx Series Purifier Cell Logic+ Class II Type A2 Biosafety Cabinets and 32348xxxx Series, 33348xxxx Series, 34348xxxx Series, 32368xxxx Series, 33368xxxx Series, and 34368xxxx Series Purifier Cell Logic+ Class II Type B2 Biosafety Cabinets

View PDF (1.6 MB)

White Papers

Maximizing User Safety Through Human Factors Design

by Brian Garrett, Labconco Product Specialist

This white paper describes the evolution of ergonomic design in Labconco biological safety cabinets.

Login to access file!
Categories
Logic Cart

Biosafety Cabinet & Clean Bench Accessories

Labconco offers a variety of accessories to customize your Purifier Biosafety Cabinet, PuriCare Procedure Station or Purifier Clean Bench.