Search

5' Protector XStream Laboratory Hood with 2 service fixtures

5' XStream Hood
  • 5' XStream Hood
  • 5' XStream Hood with model
Catalog #: 110510021
Qty:

Attributes

  • Product Subcategory: General Chemistry
  • Nominal Width: 5'
  • Blower Requirements: Remote blower required
  • Conformance: ANSI Z9.5, ASHRAE 110, ASTM E84, CAN/CSA C22.2, CE, NFPA 45, SEFA 1, UL
  • Enclosure Height: 59.0"
  • Exterior Depth: 37.7" (95.8 cm)
  • Lighting: LED
  • Service Fixtures: 2
  • Style: Benchtop

Specifications

  • Estimated Shipping Weight: 525.0 lbs
  • Estimated Shipping Weight metric: 238.0 kg
  • Dimensions: 60.0" w x 37.7" d x 59.0" h
  • Dimensions metric: 152.4 x 95.8 x 149.9 cm
  • Electrical: 208-230V, 50/60 Hz, 5A

•    Two pre-plumbed service fixtures with forged brass valves, lower right side with brass tubing for gas and lower left side with copper tubing for cold water. Components for converting either or both fixtures to air and vacuum are provided. Inlet tubing is not provided.
 

The Protector XStream Laboratory Hood takes containment, safety and energy savings to the extreme. This general chemical, high performance fume hood was independently tested and challenged well beyond the SEFA-1 standards. With a face velocity of 40 fpm and sash fully open, the Protector XStream was subjected to 50 fpm cross drafts, NIH protocol, and tracer gas measurements in the chest of the mannequin. In all scenarios, the Protector XStream allowed 0.00 ppm average level of tracer gas outside the fume hood. Although your safety officer will determine the actual face velocity setting for your laboratory, the ability of this hood to contain under these adverse conditions sets a new standard of safety.

Safety is foremost, but energy savings is equally impressive. Although face velocity is a factor, it’s the volumetric rate (CFM) that determines the energy consumption. Operating a 6' Protector XStream at 60 fpm face velocity, with the sash in its fully open position, requires only 690 CFM. Regardless of your desired operating face velocity, the Protector XStream yields the lowest required CFM of any hood.

SEE OUR SUSTAINABILITY INITIATIVES



Labconco Fume Hood Airflow Demonstration

Labconco Protector Fume Hoods include the XStream, the most energy-efficient ducted fume hood design, as well as other high performance ducted fume hoods in our Premier and XL lines. This video demonstrates the airflow and safety features of all our Protector Fume Hood models. 

Literature & Resources

  • Brochures

    • Protector Laboratory Fume Hoods Brochure – XStream, Premier and XL

      This brochure contains descriptions, dimensional data and ordering information on Protector XStream, Premier and XL Laboratory Fume Hoods and SpillStopper Work Surfaces. Optional features including the Intelli-Sense Automatic Sash Position System, Chain and Sprocket, and Auto-Return Sash Systems are described. Standards related to hoods are also provided.

      View Files

    • Labconco Sustainability Initiatives

      Brochure describes Labconco's corporate green initiatives and Labconco products that contribute to energy savings, sustainability and innovated design.

      View Files

    • French-Language Protector Laboratory Fume Hoods Brochure

      This French-language brochure contains descriptions, dimensional data and ordering information on Protector XStream, Premier and XL Laboratory Fume Hoods and SpillStopper Work Surfaces. Optional features including the Intelli-Sense Automatic Sash Position System, Chain and Sprocket, and Auto-Return Sash Systems are described. Standards related to hoods are also provided. En français.

      View Files

  • User's Manuals

    • Protector XStream Laboratory Hoods Manual

      For Protector XStream and Protector XStream I-S Laboratory Fume Hoods 11041, 11051, 11061 and 11081 Series.

      View Files

    • Intelli-Sash User Instruction Manual

      Instruction for the use of the Intelli-Sash Automoatic Sash Position system available on Protector Fume Hoods.

      View Files

    • Protector XStream Laboratory Fume Hoods (pre-9/12) Manual

      For catalog numbers (discontinued): 9840400, 9840401, 9840402, 9840403, 9840500, 9840501, 9840502, 9840503, 9840600, 9840601, 9840602, 9840603, 9840800, 9840801, 9840802, 9840803

      View Files

  • En Español

    • Campanas extractoras para laboratorios Protector y Basic

      Proporciona beneficios, especificaciones y fotos. La protección del entorno de su laboratorio es el fundamento del desarrollo de nuestros productos y cada campana extractora Labconco está diseñada pensando en la seguridad. Cuando los ingenieros de Labconco diseñaron la más reciente generación de campanas extractoras para laboratorios Protector XStream, Premier y XL, en adición a la seguridad, consideraron el ahorro en el consumo de energía. 

      View Files

    • Protector XL Hottes aspirantes montées au sol

      Este folleto cubre las especificaciones, la información sobre pedidos y las dimensiones de las campanas Protector de piso.

      View Files

  • White Papers

    • Protector XStream Fume Hood White Paper

      This 8-page white paper describes the development of the Labconco Protector XStream High Performance Laboratory Fume Hood.

      View Files

    • Protector XStream Hood Third Party Test Results

      This AccuTec Services, Inc. report shows that the Protector XStream Hood was tested beyond the SEFA-1† standards. With a face velocity of 40 fpm and sash completely open, the Protector XStream was subjected to 50 fpm cross drafts, NIH† protocol, and tracer gas measurements in the chest of a mannequin. In each scenario, the Protector XStream allowed 0.00 ppm average level of tracer gas outside the fume hood.

      View Files

  • 3-Part Specs

    • Protector XStream Laboratory Fume Hood Specifications

      This specification covers Protector XStream Laboratory Hoods manufactured September, 2012 and after.

      View Files

  • CAD Drawings

    • 5' Protector XStream Hood w/service fixtures - 110510021

      For 208-230 volts, 50/60 Hz operation

      View Files

  • Revit

    • 4', 5' & 6' Protector XStream Hood Revit Models

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualifications Protocol for Protector Series Laboratory Fume Hood

      For validation of predetermined Protector Series Laboratory Fume Hood specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Protector Series Laboratory Fume Hoods.

      View Files

  • Declarations of Conformity

    • CE Declaration of Conformity - Protector XStream Hoods

      For 11041 Series, 11051 Series, 11061 Series, and 11081 Series Protector XStream Laboratory Fume Hoods

      View Files

Related Products

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

Protector Standard Storage Base Cabinet with Dual Doors

Base Cabinets

Base Cabinets provide support for the full line of benchtop Labconco fume hoods and other enclosures and may be mixed or matched so that total width equals the width of the hood.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Guardian Digital Airflow Monitor

Airflow Monitors

These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Fume Hood Accessories

Fume Hood Accessories

Labconco offers a complete line of accessories to customize your Protector, Basic or Fiberglass 30 Laboratory Hood.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.