Search

5' Protector XStream Laboratory Hood

Attributes

  • Product Subcategory: General Chemistry
  • Nominal Width: 5'
  • Region: U.S. and Canada
  • Blower Requirements: Remote blower required
  • Conformance: ANSI Z9.5, ASHRAE 110, ASTM E84, CAN/CSA C22.2, NFPA 45, SEFA 1, UL
  • Electrical Duplexes: 1
  • Lighting: T8 fluorescent
  • Service Fixtures: 2
  • Style: Benchtop

Specifications

  • Weight: 460.0 lbs
  • Weight metric: 209.0 kg
  • Dimensions: 60.0" w x 39.2" d x 59.0" h
  • Dimensions metric: 152.4 cm x 99.6 cm x 149.9 cm
  • Electrical: 115 volts, 60 Hz, Domestic

Catalog #
9840501

This product has been discontinued and is no longer available for purchase.

View replacement: 5' Protector XStream Laboratory Hood with 2 service fixtures and 1 electrical duplex (110510002)

file_download Download Datasheet

Contact Specialist

Use our Product Selection Tools

  • High Efficiency Fume Hood Airflow Demonstrations

    See airflow demonstrations using smoke to show some of the innovative and highly effective features that make the Protector XStream® the most effective containing fume hood. Watch the airfoil sill, upper dilution air supply, sash handle and sash track direct air into the fume hood's baffles without causing dangerous, containment disrupting turbulence.

  • Protector XStream Chemical Fume Hood

    This video explains the key features of the Protector XStream Chemical Fume Hood from Labconco, yielding the greatest possible laboratory safety and lowest operating cost.

  • Webinar on Managing Lab Air with Chemical Fume Hoods

    For many laboratories, managing air quality through engineered controls is essential for worker safety and comfort. However, with numerous options available for fume extraction and air purification, deciding on an engineered solution that best suits your lab’s current and future needs is not always straightforward. 

  • Fume Hood Safety: Dos and DON'Ts

    Don't be like Scooter! Learn how to safely and responsibly use your laboratory fume hood!

  • Fume Hoods Overview 2013

  • Meet Manny (ASHRAE 110 Testing)

    Being an ASHRAE 110 testing mannequin is a dirty job, but some dummy's got to do it. Manny is just the guy for the job. Check out this video to get an idea of how we test our fume hoods to ensure they provide proper protection.

  • Protector XStream Laboratory Hoods Video

    Learn about the features provided by the Protector® XStream® Hood including the Air Foil with Clean-Sweep Openings which enhances airflow and minimizes dead air zones, the Upper Dilution Air Supply that cleans air above the work area, near the user's breathing zone and the Rear Downflow Dual Baffle System that direct airflow in horizontal streams to the back of the hood.

Resources

lock Login or register to download resources

Brochures

Protector XStream, Premier and XL Laboratory Fume Hoods Brochure

This brochure contains descriptions, dimensional data and ordering information on Protector XStream, Premier and XL Laboratory Fume Hoods and SpillStopper Work Surfaces. Optional features including the Intelli-Sense Automatic Sash Position System, Chain and Sprocket, and Auto-Return Sash Systems are described. Standards related to hoods are also provided.

View PDF (4.1 MB)

Go Green with Labconco

Brochure describes Labconco's corporate green initiatives and Labconco products that contribute to energy savings, sustainability and innovated design.

View PDF (226.3 KB)

User's Manuals

Protector XStream Laboratory Hoods Manual

For Protector XStream Laboratory Fume Hoods 11041, 11051, 11061 and 11081 Series.

View PDF (2.6 MB)

Intelli-Sash User Instruction Manual

Instruction for the use of the Intelli-Sash Automoatic Sash Position system available on Protector Fume Hoods.

View PDF (453.0 KB)

Protector XStream Laboratory Fume Hoods (pre-9/12) Manual

For catalog numbers (discontinued): 9840400, 9840401, 9840402, 9840403, 9840500, 9840501, 9840502, 9840503, 9840600, 9840601, 9840602, 9840603, 9840800, 9840801, 9840802, 9840803

View PDF (1.3 MB)

Wiring Diagram for 4', 5' and 6' Protector Series Laboratory Hoods (115 volt)

For Protector XStream, Premier, XL Benchtop, XL Floor-Mounted, Stainless Steel Radioisotope, Stainless Steel Perchloric Acid, PVC Perchloric Acid and PVC Acid Digestion Laboratory Hoods for 115 volt, 60 Hz operation. Part number is 9826500, Rev. -.

View PDF (74.7 KB)

White Papers

Protector XStream Fume Hood White Paper

This 8-page white paper describes the development of the Labconco Protector XStream High Performance Laboratory Fume Hood.

View PDF (363.4 KB)

Go Green! Protector XStream Laboratory Hoods save energy.


View PDF (27.5 KB)



Accessories

Related Products

Product Selection Tools


Services