HomeProductsVentilated Enclosures & ExhaustersFume Hoods & EnclosuresGeneral Chemistry Fume HoodsProtector XL Benchtop Laboratory Hoods111510000

5' Protector XL Benchtop Laboratory Hood, 30" interior depth

Qty: Request a Quote

Catalog Number: 111510000

Key features
  • Nominal Width: 5'
  • Region: U.S. and Canada, International
  • Blower Requirements: Remote blower required
  • Exterior Depth: 37.7" (95.8 cm)
  • Style: Benchtop

Download the Product Datasheet

Login to access file!

  • Weight: 450.0 lbs
  • Weight metric: 204.0 kg
  • Dimensions: 60.0" w x 37.7" d x 59.0" h
  • Dimensions metric: 152.4 x 95.8 x 149.9 cm
  • Electrical: 100-115 volts, 50/60Hz, 10 amps
  • Product Subcategory: General Chemistry
  • Nominal Width: 5'
  • Region: U.S. and Canada, International
  • Blower Requirements: Remote blower required
  • Conformance: ANSI Z9.5, ASHRAE 110, ASTM E84, CAN/CSA C22.2, NFPA 45, SEFA 1, UL
  • Enclosure Height: 59.0"
  • Exterior Depth: 37.7" (95.8 cm)
  • Lighting: T8 fluorescent
  • Style: Benchtop

The Protector XL Benchtop Laboratory Hoods are general chemistry hoods that offer superior design flexibility. They are available in widths from 3 to 16 feet and three depths to meet a variety of installation and application requirements. These hoods incorporate containment-enhancing features allowing them to operate at face velocities as low as 60 fpm and meet the SEFA-1 standard of a low velocity high performance hood.

Features

• By-pass airflow design.
• Eco-Foil Air Foil with aerodynamic Clean-Sweep™ airflow openings.
• Cord-Keeper™ Slots on left and right side of air foil.
• Glacier white powder-coated steel exterior.
• Chemical-resistant, fiberglass-reinforced, composite panel liner and baffle.      
• Opti-Zone™  Baffle* with flame spread index less than 25 per ASTM E84. Baffle is removable for cleaning.
• Tempered safety glass vertical-rising sash(es) with cable pulley(s) and powder-coated aluminum sash handle(s).
• 37.5" (95.3 cm) high sightline from the work surface and header panel.
• Removable front and side panels, and front and interior service     access panels for access to plumbing and electrical wiring.
• Pre-wired T8 fluorescent lighting with vapor-proof design and ADA-compliant light and blower switches.
• Powder-coated stainless steel, 12.81" (32.5 cm) ID exhaust connection(s).

Required Accessories (not included)

• Remote blower
• Ductwork
• Spillstopper™ Work Surface
• Base cabinet or stand

Optional Accessories (not included)

• Service Fixture Kits (some models include service fixtures)
• Electrical Duplex Kits (some models include electrical duplex)
• Airflow Monitors
• Distillation Grids
• Snuffer™ Fire Extinguisher
• Ceiling Enclosures
• Rear Finish Panels

Brochures

Protector XStream, Premier and XL Laboratory Fume Hoods Brochure

This brochure contains descriptions, dimensional data and ordering information on Protector XStream, Premier and XL Laboratory Fume Hoods and SpillStopper Work Surfaces. Optional features including the Intelli-Sense Automatic Sash Position System, Chain and Sprocket, and Auto-Return Sash Systems are described. Standards related to hoods are also provided.

Login to access file!

Videos

For many laboratories, managing air quality through engineered controls is essential for worker safety and comfort. However, with numerous options available for fume extraction and air purification, deciding on an engineered solution that best suits your lab’s current and future needs is not always straightforward.

As an attendee, you will learn more about:

  • Types of fume hoods available and how they operate
  • How to establish an effective and cost effective air quality solution
  • Types of mechanical systems and ideal placement
Login to access file!

Fume Hood Safety: Dos and DON'Ts

Don't be like Scooter! Learn how to safely and responsibly use your laboratory fume hood!

Fume Hoods Overview 2013

by Luke Savage, Labconco LEED Green Associate, Sales Engineer

Meet Manny (ASHRAE 110 Testing)

on 2014-11-20

Being an ASHRAE 110 testing mannequin is a dirty job, but some dummy's got to do it. Manny is just the guy for the job. Check out this video to get an idea of how we test our fume hoods to ensure they provide proper protection.

User's Manuals

Protector XL Laboratory Hoods Manual

For catalog numbers: 1110, 1111, 1112, 1113, 1114, 1115, 1116, 1117 and 1118 series.

Login to access file!

Intelli-Sash User Instruction Manual

Instruction for the use of the Intelli-Sash Automoatic Sash Position system available on Protector Fume Hoods.

Login to access file!

CAD Drawings

Protector Premier and XL Laboratory Hoods Revit Model

This Revit model covers the 4', 5' and 6' Protector Premier and XL Benchtop Laboratory Hoods manufactured September, 2012 and after.

Login to access file!

5' Protector XL Hood, 37.7" deep, CAD drawing

For 100-115 volts, 50/60 Hz operation

Login to access file!Login to access file!

Installation Qualification/Operation Qualification

Installation Qualification/Operation Qualifications Protocol for Protector Series Laboratory Fume Hood

For validation of predetermined Protector Series Laboratory Fume Hood specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Protector Series Laboratory Fume Hoods.
Login to access file!

3-Part Specs

Protector XL Benchtop Laboratory Hoods Specification

This specification covers 3', 4', 5', 6', 7' and 8' Protector XL Benchtop Laboratory Hoods manufactured September, 2012 and after.

Login to access file!Login to access file!

Protector XL Benchtop Laboratory Fume Hoods Specifications

For 10', 12', and 16' Protector XL Benchtop Laboratory Fume Hoods.

Login to access file!Login to access file!

Declarations of Conformity

CE Declaration of Conformity - Protector XL Fume Hoods

For 1113 Series, 1114 Series, 1115 Series, 1116 Series, 1117 Series, 1118 Series, 1110 Series, 1111 Series, and 1112 Series Protector XL Laboratory Fume Hoods

View PDF (392.1 KB)
Categories
Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Fume Hood Accessories

Fume Hood Accessories

Labconco offers a complete line of accessories to customize your Protector, Basic or Fiberglass 30 Laboratory Hood.