Search

5' IV Bar Kit

3' and 4' Ultraviolet Lamp Kit
  • 3' and 4' Ultraviolet Lamp Kit
Catalog #: 3858602
Qty:
Price: $243.00

Attributes

  • Applicable Products: Purifier Cell Logic & Cell Logic+ Biosafety Cabinets, Purifier Logic & Logic+ Biosafety Cabinets, Purifier Logic & PuriCare Procedure Stations
  • Enclosure Width: 5'

Specifications

  • Estimated Shipping Weight: 6.0 lbs
  • Estimated Shipping Weight metric: 2.7 kg

For use with 5' Purifier Logic Biosafety Cabinets and Purifier Cell Logic Biosafety Cabinets.

Bar supports intravenous solution bottles and bags. Kit includes IV bar, mounting hardware and four hangers. Installation is required.

Literature & Resources

  • User's Manuals

    • Biosafety Cabinet IV Bar Installation Guide

      Outlines the assembly and installation procedure for IV Bars in Purifier Class II Biosafety Cabinets.