Search

4' RXPert System, Tall & Deep with Epoxy Work Surface

RXPert Single Filtered Balance System
  • RXPert Single Filtered Balance System
  • RXPert Single Filtered Balance System with Work Surface
  • RXPert Single Filtered Balance System with Work Surface
  • RXPert Filtered Balance System
Catalog #: 3971497
Qty:

Attributes

  • Work Surface Included: Epoxy Resin Work Surface
  • Region: U.S. and Canada
  • Width: 4'
  • Airflow Monitor: Guardian
  • Blower Requirements: Contains built-in blower and exhaust HEPA filter, Remote blower or FilterMate Portable Exhauster(s) and filters required
  • Conformance: ANSI Z9.5, CAN/CSA C22.2, Modified ASHRAE 110, SEFA 1, UL 61010, USP <800> non-sterile compounding
  • Lighting: Fluorescent lamp
  • Sash Opening Height: 12.0" (30.5 cm)
  • Type: Balance Enclosure
  • With Built-In HEPA Filtration: Yes

Specifications

  • Estimated Shipping Weight: 455.0 lbs
  • Estimated Shipping Weight metric: 207.0 kg
  • Dimensions: 48.0" w x 35.5" d x 50.4" h
  • Electrical: 100-115V, 60 Hz

Includes canopy & damper for thimble ducting out, analog airflow monitor & Epoxy work surface.

RXPert Single Filtered Balance Systems are Class I biological safety cabinets designed for drug compounding and manipulation of pharmaceutical ingredients. They meet the USP <800> requirements for non-sterile compounding when ducted, and include a factory-installed canopy and damper for thimble ducting to the outside. Their true bag-in/bag-out HEPA filter disposal system provides safe filter replacement.

In addition to the built-in blower (included), all models also require a remote blower (not included), ductwork and supporting base.

Literature & Resources

  • Brochures

    • RXPert Filtered Balance Systems Brochure

      Contains information on RXPert Filtered Balance Systems and Accessories. RXPert Filtered Balance Systems are Class I biological safety cabinets that meet the USP <800>  requirements for non-sterile compounding.

      View Files

    • Compounding Pharmacy Solutions Brochure

      Contains information related to selection of enclosures best suited for sterile and non-sterile compounding per U.S. Pharmacopeia (USP) chapters <795>, <797> and <800>.

      View Files

  • User's Manuals

    • XPert and RXPert Filtered Balance Systems and Stations Manual

      For catalog numbers: 3940200, 3940201, 3940202, 3940220, 3940221, 3940222, 3940300, 3940301, 3940302, 3940320, 3940321, 3940322, 3940400, 3940401, 3940402, 3940420, 3940421, 3940422, 3950200, 3950201, 3950202, 3950220, 3950221, 3950222, 3950300, 3950301, 3950302, 3950320, 3950321, 3950322, 3950400, 3950401, 3950402, 3950420, 3950421, 3950422.

      Also for XPert Bulk Powder Filtered Systems catalog numbers: 3961500, 3961501, 3961502, 3961520, 3961521, 3961522, 3961600, 3961601, 3961602, 3961620, 3961621, 3961622.

      And for XPert Bulk Powder Filtered Stations catalog numbers: 3962500, 3962501, 3962502, 3962520, 3962521, 3962522, 3962600, 3962601, 3962602, 3962620, 3962621, 3962622.

      Also for RXPert Line of Filtered Balance Systems catalog numbers: 3971200, 3971201, 3971202, 3971300, 3971301, 3971302, 3971400, 3971401, 3971402.

      View Files

  • 3-Part Specs

    • RXpert Filtered Balance Systems 3-Part Spec

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for XPert Balance Stations and Balance Systems

      For validation of predetermined XPert Filtered Balance Stations and XPert Filtered Balance Systems, RXPert Filtered Systems and XPert TXE Enclosures. Provides a checklist of installation and operation qualifications to complete when beginning operation of new or used XPert Filtered Balance Station or XPert Filtered Balance Systems manufactured 2004 or later.

      View Files

Related Products

Ductless (Carbon-Filtered) Enclosures

Ductless (Carbon-Filtered) Enclosures

These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.

Scientist at XPert Nano Enclosure

Nanotechnology Enclosures

Featuring ULPA filtration and stainless steel interior, these enclosure provide user protection during procedures such as nanoparticle manipulation.

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

Protector Standard Storage Base Cabinet with Dual Doors

Base Cabinets

Base Cabinets provide support for the full line of benchtop Labconco fume hoods and other enclosures and may be mixed or matched so that total width equals the width of the hood.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Logic+ Trace Odor Filter

Filters & Prefilters

A variety of prefilters and carbon, HEPA, and ULPA filters are compatible with Labconco ventilation products.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.