HomeProductsVentilated Enclosures & ExhaustersClean BenchesPurifier Vertical Clean Benches3970404

4' Purifier Vertical Clean Bench with UV Light, Protection Panel and Airflow Monitor

Qty: Request a Quote

Catalog Number: 3970404

Key features
  • Built-in Options: Airflow monitor, Bi-Fold Doors, UV light
  • Laminar Flow: Vertical
  • Nominal Width: 4'
  • Power Cord & Plug: 115 volts, 15 amps

Download the Product Datasheet

Login to access file!

  • Weight: 195.0 lbs
  • Weight metric: 88.0 kg
  • Dimensions: 48" w x 28.6" d x 36.8" h
  • Electrical: 115 volts, 60 Hz, 5 A
  • Built-in Options: Airflow monitor, Bi-Fold Doors, UV light
  • Laminar Flow: Vertical
  • Nominal Width: 4'
  • Conformance: CAN/CSA C22.2, UL
  • Electrical Standard: Domestic
  • Power Cord & Plug: 115 volts, 15 amps

Purifier Vertical Clean Benches direct HEPA-filtered air downward over the work area to provide ISO Class 5 (formerly Class 100) conditions and protect your work from particulate contamination. Applications for clean benches include plant tissue culture, media plate preparation, electronics inspection, medical device assembly and pharmacy drug preparation. Because they do not provide protection to the user, they should not be used in conjunction with biohazardous material, toxins or radionuclides.

Purifier Vertical Clean Benches are available in 2', 3' and 4' widths.

Labconco also offers Purifier Horizontal Clean Benches that direct HEPA-filtered air horizontally over the work area and Purifier Filtered PCR Enclosures, which are specialized vertical clean benches designed for polymerase chain reactions.

Compliance

• UL Standard 3101-1/61010-1 (115 volt models)
• CAN/CSA Standard C22.2 No. 1010.1 conformity (115 volt models)
• CE Conformity marking (230 volt models)

Features

• Nominal downflow velocity of 45-65 fpm
• Aerodynamic air foil
• Supply HEPA filter, 99.99% efficient on particles 0.3 micron
• ISO Class 5 air (formerly Class 100 per Federal Standard 209E)
• Disposable prefilter
• Variable speed built-in blower with motorized impeller and solid state control rated for 10 amps
• Intrinsically-sound, negative pressure design
• Minihelic pressure gauge
• Air diffuser
• UV-resistant, glacier white and gray, powder-coated aluminum and steel construction
• UV-opaque and resistant 1/4" thick tempered safety glass sash and sides
• Fluorescent lamp
• Light and blower switches
• 9.4" high sash opening
• Ergonomic 10° angled and hinged sash that pivots upward, locks to a loading height of 20" and has wiping seals to promote ISO Class 5 conditions
• Two utility ports with iris openings and plugs
• ETL Listing (115 volt, 60 Hz models)
• One year warranty on parts and service

Options

• Built-in Guardian Airflow Monitor that continuously monitor downflow airflow and has two LED lights to indicate when airflow is within or outside set point range.
• 254 nm UV lamp with 3-way switch (fluorescent, UV and off) and protection panel interlocked with the UV lamp that closes the sash opening
• 2', 3' and 4' widths
• International electrical configurations

Required Accessories

• Supporting work surface. See Solid Epoxy Dished Work Surfaces
• Supporting base. See Adjustable Height Base Stands

Optional Accessories

• General Accessories
• IV Bar Kit

 

Brochures

Purifier Safety Enclosures, Clean Benches & Non-Ventilated Enclosures Catalog

Contains information on Purifier Class I and HEPA-Filtered Enclosures, Purifier Horizontal and Vertical Clean Benches, Purifier Filtered PCR Enclosures, and Purifier Non-Ventilated PCR and Tissue Culture Enclosures.

Login to access file!

Manuals

Purifier Vertical Clean Benches Manual

For catalog numbers: 3970200, 3970201, 3970203, 3970204, 3970220, 3970221, 3970223, 3970223, 3970300, 3970301, 3970303, 3970304, 3970320, 3970321, 3970323, 3970323, 3970400, 3970401, 3970403, 3970404, 3970420, 3970421, 3970423, 3970423

Login to access file!

3-Part Specs

Purifier Vertical Clean Bench Specifications

Login to access file!

Installation Qualification/Operation Qualification

Installation Qualification/Operation Qualification for Purifier Vertical Clean Benches and Purifier Filtered PCR Enclosures

For validation of predetermined Vertical Clean Benches and Filtered PCR Enclosures specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Vertical Clean Benches and Filtered PCR Enclosures.
Login to access file!
Categories
Logic Cart

Biosafety Cabinet & Clean Bench Accessories

Labconco offers a variety of accessories to customize your Purifier Biosafety Cabinet, PuriCare Procedure Station or Purifier Clean Bench.

Ergonomic Chair with Armrests

Other Accessories

Find miscellaneous accessories, such as the Ergonomic Chair, and accessories for other products such as the Vacuum Desiccator.