Search

4' Purifier Horizontal Clean Bench

Attributes

  • Laminar Flow: Horizontal
  • Nominal Width: 4'
  • Region: International
  • Conformance: ETL
  • Power Cord & Plug: 230V, 15A, no plug

Specifications

  • Weight: 200.0 lbs
  • Weight metric: 91.0 kg
  • Dimensions: 50.25"w x 34.75"d x 48.5"h
  • Electrical: 230 volts, 50 Hz, 7 amps, International

Catalog #
3612520

This product has been discontinued and is no longer available for purchase.

file_download Download Datasheet

Contact Specialist

Use our Product Selection Tools

Resources

lock Login or register to download resources

User's Manuals

Purifier Horizontal Clean Benches Manual

For catalog numbers: 3600000, 3600004, 3600020, 3600024, 3610000, 3610004, 3610020, 3610024, 3612500, 3612504, 3612520, 3612524

View PDF (1.2 MB)



Accessories

Related Products

Product Selection Tools


Services