HomeProductsWarehouse Sale4' Purifier Cell Logic+ Class II Type A2 Biosafety Cabinet

4' Purifier Cell Logic+ Class II Type A2 Biosafety Cabinet

Qty: Add To Cart Request a Quote

Catalog Number: 33249110024959A-W
Price: $13,550.00
Sale Price: $6,750.00

Key features
  • Product Category: Biological Safety Cabinets & Enclosures

Download the Product Datasheet

Login to access file!

  • Weight: 750.0 lbs
  • Weight metric: 0.0 kg
  • Electrical: 115 volts, 60 Hz, 12 amps
  • Product Category: Biological Safety Cabinets & Enclosures
  • Shipping information: Oversize

4' Purifier Cell Logic+ Class II Type A2 Biosafety Cabinet with Scope-Ready, Service Fixture and Vacu-Pass Portal and Base Stand, 115V 60 HZ, Has Vacuum and air fixture on right side of the unit piped 2 inchs above the unit. Has inflow/down flow sensor. Returned Unit, Order entry error.

 

2 in inventory.

Serial numbers:

160932036 & 160932035