Search

4' Purifier Cell Logic Class II, Type A2 Biological Safety Cabinet with Scope-Ready and Temp-Zone Packages

Attributes

  • Product Subcategory: Class II, Type A2 Biological Safety Cabinets
  • Protection Type: Product and Personnel
  • Region: International
  • Built In Options: Valves (Air, Vacuum, etc.), Microscope-Compatible, Temp.-Controllable Work Surface
  • Conformance: CE, NSF 49
  • Exhaust Volume: 304-333 CFM
  • Lighting: Fluorescent
  • Nominal Sash Opening: 9" (22.5 cm)
  • Nominal Width: 4'
  • Power Cord & Plug: British (UK), 230V
  • Service Fixtures: One

Specifications

  • Weight: 585.0 lbs
  • Weight metric: 265.0 kg
  • Dimensions: 54.3" w x 31.2" d x 63.4" h
  • Electrical: 230 volts, 50/60 Hz, 6 amps, British (UK)

Catalog #
3440934

This product has been discontinued and is no longer available for purchase.

View replacement: 3' Purifier Cell Logic+, Class II A2 with Temp-Zone, UV Light, Service Fixture and Vacu-Pass Portal (322391010)

file_download Download Datasheet

Contact Specialist

Use our Product Selection Tools

  • Biosafety Cabinet Filter Testing

    How to test filters on Labconco biosafety enclosures.

  • Labconco Biosafety Cabinet and Glove Box Smoke Test

    Smoke test video demonstrating the airflow in a Purifier Logic Class II, Type A2 Biosafety Cabinet as well as Protector HEPA-Filtered Glove Box.
  • Stand-Still XL & Pure-Vu XL Seal Installation

    Video describing the process of installing the Stand-Still XL isolation platform and Pure-Vu XL Seal on the Labconco Purifier Cell Logic Biosafety Cabinet with Scope-Ready Package.

Resources

lock Login or register to download resources

User's Manuals

Purifier Cell Logic Class II, Type A2 Biological Safety Cabinets Manual

For catalog numbers: 34309 Series, 34509 Series, 34409 Series, 34609 Series

View PDF (2.3 MB)

Purifier Logic Bag-In Bag-Out Assembly Instructions

Outlines the procedure for assembling the bag-in bag-out filter replacement system on a Purifier Logic Biosafety Cabinet or Purifier Cell Logic Biosafety Cabinet.

View PDF (150.4 KB)

Purifier Logic Unpacking Instructions

Outlines the procedure for unpacking a Purifier Logic or Purifier Cell Logic Biosafety Cabinet.

View PDF (1.9 MB)

White Papers

CAG-007-2010 Application Guide for Exhaust System Requirements of Class II, Type B Biosafety Cabinets

This publication by Controlled Environment Testing Association (CETA) provides a comparison of Class II, Type A versus Type B biological safety cabinets, selection criteria, site requirements and other considerations.

View PDF (315.3 KB)

Controlling Airflow in Class II Biosafety Cabinets

This white paper reviews the current technologies used by various biosafety cabinet manufacturers to monitor and maintain proper airflows as HEPA filters load.

View PDF (175.0 KB)

The Advantages of Using an Electronically Commutated Motor (ECM) in Biosafety Cabinets

This white paper explains the ECM motor in our Purifier Logic Biological Safety Cabinets and its advantages over PSC motors.

View PDF (142.5 KB)



Accessories

Related Products

Product Selection Tools


Services