HomeProductsVentilated Enclosures & ExhaustersBiological Safety Cabinets & EnclosuresClass II, Type C1 Biosafety CabinetsPurifier Axiom Class II, Type C1 Biosafety Cabinets304411110

4' Purifier Axiom C1 Biological Safety Cabinet, 230V NA with UV light, service fixture, Vacu-Pass Portal and Base Stand

Qty: Request a Quote

Filter Reminder Service

Catalog Number: 304411110

Key features
  • Base Stand: Included
  • Product Subcategory: Class II, Type C1 Biosafety Cabinets
  • Protection Type: Product and Personnel
  • Region: U.S. and Canada
  • Built In Options: Hose Tip Valve(s), Tube & Cable Pass-Through, UV Light
  • Nominal Width: 4'
  • Power Cord & Plug: North America, 230 volts
  • Sash Opening: 10"

Download the Product Datasheet

Login to access file!

  • Weight: 721.0 lbs
  • Weight metric: 327.0 kg
  • Dimensions: 54.2"w x 32.7"d x 91.7"h
  • Electrical: 230 volts, 50/60 Hz, 6 amps, North America
  • Base Stand: Included
  • Product Subcategory: Class II, Type C1 Biosafety Cabinets
  • Protection Type: Product and Personnel
  • Region: U.S. and Canada
  • Built In Options: Hose Tip Valve(s), Tube & Cable Pass-Through, UV Light
  • Conformance: CE, ETL, Modified ASHRAE 110, NSF 49
  • Exhaust Volume: 387-480 CFM
  • Lighting: Ultraviolet, Fluorescent
  • Nominal Width: 4'
  • Power Cord & Plug: North America, 230 volts
  • Sash Opening: 10"
  • Service Fixtures: One

The Purifier Axiom Class II, Type C1 is the first biological safety cabinet that can be used in a recirculating Type A mode for standard microbiological work, or can be connected to an exhaust system to function in Type B mode for handling hazardous chemical vapors or radionuclides. Because of the efficient, well-defined airflow pattern over its work surface, the Axiom is safer and easier to operate than traditional biosafety cabinets.

The Axiom is a finalist for the 2016 R&D 100 Awards for Innovation.

The patent pending design of the Chem-Zone™† maximizes chemical safety. Other features that make the Axiom safe and easy to operate include its ergonomic Inclination™ Technology, the intuitive MyLogic™ Operating System and Active Protection Protocol†. 

Provides protection for personnel, product and the laboratory environment by filtering hazardous particulates and aerosols, such as agents that require Biosafety Level 1, 2 or 3 containment, with the option of venting away hazardous fumes. Type C1 enclosures may also be used for a wide variety of applications that incorporate antineoplastic drugs, genetic material, carcinogens, allergens, or other airborne hazards.

     † Patent pending

Brochures

Purifier Axiom Type C1 Biosafety Cabinet Brochure

This 12-page brochure provides an overview, specifications, ordering information and dimensional data on the Purifier Axiom Type C1 Biosafety Cabinet as well as accessory details.

Login to access file!

Personnel and Product Protection: A Guide To Biosafety Enclosures

Industry service publication provides helpful information on choosing the right biological safety cabinet for your application. Types of cabinets and selection considerations are discussed.

Login to access file!

Purifier Axiom Savings Brochure

This four page brochure describes the lifetime savings of owning a Purifier Axiom Biosafety Cabinet.

Login to access file!

En Español

Spanish-Language Purifier Logic+ and Axiom Biosafety Cabinets Brochure

This 12-page Spanish-language brochure contains an overview, specifications and ordering information on Purifier Logic+ Class II, Type A2 and B2 Biosafety Cabinets and Purifier Axiom, Class II, Type C1 Biosafety Cabinets. Ordering information on accessories is also included.

Login to access file!

Videos

The Class II, Type C1 biosafety cabinet can convert between Type A Mode and Type B Mode-as effective as a B2 BSC at about the operating cost of a Type A2 with canopy.
 
Cost efficiency, energy efficiency, flexibility and safety for BSL 1, 2 and 3 labs, or BSL 4 labs with proper PPE.

This video introduces the The Purifier Axiom Class II, Type C1 Biological Safety Cabinet that operates in Type A mode and Type B mode.

Axiom - General Airflow

The video shows the General Airflow pattern of The Purifier Axiom Class II, Type C1, the only Biological Safety Cabinet to operate in Type A mode and Type B mode.

Axiom - ChemZone Airflow

The video shows the ChemZone Airflow pattern of The Purifier Axiom Class II, Type C1, the only Biological Safety Cabinet to operate in Type A mode and Type B mode.

Axiom - Omni-Flex

This video introduces the Omni-Flex technology available in the Purifier Axiom Class II, Type C1, the only Biological Safety Cabinet to operate in Type A mode and Type B mode.

Axiom - Active Protection

This video shows the Active Protection protocol exclusive to the Purifier Axiom Class II, Type C1, the only Biological Safety Cabinet to operate in Type A mode and Type B mode.

User's Manuals

User's Manual for Purifier Axiom Biosafety Cabinet

Type C1 Biosafety Cabinet Models:

30441 series, 30448 series, 30461 series, 30468 series

Login to access file!

Technical Manuals

Axiom Technical Manual and Specifications

Type C1 Biosafety Cabinet Models:

30441 series, 30448 series, 30461 series, 30468 series

Login to access file!

CAD Drawings

4' Purifier Axiom C1 Biosafety Cabinet CAD

Login to access file!Login to access file!Login to access file!

6' Purifier Axiom C1 Biosafety Cabinet CAD

Login to access file!Login to access file!Login to access file!

Installation Qualification/Operation Qualification

IQ/OQ/PQ Protocol Installation Qualification/ Operation Qualification/ Performance Qualification

This Qualification Protocol is solely intended to be used with Labconco Purifier Axiom Series Biological Safety Cabinets, which are new or relocated. Models 30441 Series, 30461 Series, 30448 Series and 30468 Series.

Login to access file!

3-Part Specs

Labconco Purifier Axiom Class II, Type C1 Biological Safety Cabinet Specification

Login to access file!Login to access file!

Declarations of Conformity

CE Declaration of Conformity - Purifier Axiom Biosafety Cabinets

For 30441xx Series, 30448xx Series, 30461xx Series, and 30468xx Series Purifier Axiom Type C1 Biosafety Cabinets

View PDF (342.5 KB)

White Papers

New Class II Type C Biosafety Cabinet

This paper discusses the advantages and disadvantages of current Class II, Type A and B biological safety cabinets and how the new Type C BSC compares with them. Versatility, safety and savings are addressed. A life cycle cost analysis is provided comparing the Type C to A2, A2 with Canopy, B1 and B2. The paper was authored by Brian Garrett, Product Manager at Labconco and LEED Green Associate.

Login to access file!

Application Notes

Application Note: Safe Chemical Handling in the Purifier Axiom

Abstract: A new Type of Class II BSC has emerged that will simplify the selection process and provide true flexibility in modern laboratories needing both chemical and biological protection. Along with 3rd party validation in biological challenges by NSF International®, the Purifier Axiom Class II BSC was put under ASHRAE 110 containment testing for chemical hazards to verify its ability to handle chemical hazards as well as a fume hood. 

View DOCX (18.2 KB)