HomeProductsVentilated Enclosures & ExhaustersLaboratory Animal Research StationsPuriCare Procedure Stations311421010

4' PuriCare Procedure Station with 12" sash opening, UV light and service fixture

Qty: Request a Quote

Catalog Number: 311421010

Key features
  • Region: U.S. and Canada
  • Built-In Options: UV Light, Hose Tip Valve(s)
  • Light Fixtures: Ultraviolet, Fluorescent
  • Nominal Exterior Width: 4' (122 cm)
  • Power Cord & Plug: North America, 230 volts
  • Primary Application: Special procedures such as anesthesia delivery
  • Service Fixtures: One
  • Working Sash Height: 12" (30 cm)

Download the Product Datasheet

Login to access file!

  • Weight: 585.0 lbs
  • Weight metric: 265.4 kg
  • Dimensions: 54.3" w x 31.2" d x 63.3" h
  • Dimensions metric: 137.9cm w x 79.2cm d x 161.5cm h
  • Electrical: 230 volts, 50/60 Hz, 7 amps
  • Region: U.S. and Canada
  • Built-In Options: UV Light, Hose Tip Valve(s)
  • Conformance: ADA, CE
  • Light Fixtures: Ultraviolet, Fluorescent
  • Nominal Exterior Width: 4' (122 cm)
  • Power Cord & Plug: North America, 230 volts
  • Primary Application: Special procedures such as anesthesia delivery
  • Service Fixtures: One
  • Working Sash Height: 12" (30 cm)

PuriCare Procedure Stations provide personnel, animal and environmental protection. They are specialized Class II biological safety cabinets that meet or exceed the product and personnel protection requirements of NSF 49. These Stations are designed for conducting small animal research activities including cage changing, weighing, anesthesia delivery and surgical procedures.


• NSF Listed, Standard 49
• ETL listed
• UL Standard 61010-1 (115 volt models)
• CAN/CSA C22.2 No. 1010.1-92 (115 volt models)
• CE conformity marking (230 volt models)


• Nominal inflow velocity of 105 feet per minute (fpm) with 10" sash opening; 85 fpm with 12" sash opening.
• Nominal downflow velocity of 55 fpm
• Approximately 70% air recirculation
• Patent-pending design
• Interior-mounted, line-of-sight LCD information center with "Filter Life Remaining" bar graph, status line for alarm conditions and alerts to warn when filter life diminishes to 20%, 10% and 0%
• Filter monitoring system and electronically commutated motor (ECM) that automatically adjusts as filters load
• Smart-Start™ System
• Night-Smart™ System
• Built-in interval or elapsed timer for experiment monitoring, fluorescent light or UV light control (on models with UV light)
• Touchpad control on right-hand side post for manual activation of blower, light, timer, audible alarm mute and menu selection
• Radiused type 304 stainless steel interior and removable, seamless, dished work surface with lift out knobs
• Epoxy-coated steel exterior
• Towel catch with sponge-type prefilter located under work surface
• Contain-Air™ Negative Pressure Channel
• Class 5 conditions per ISO 14644-1 and 2 (formerly Class 100)
• Supply and exhaust 99.99% efficient HEPA filters. Contact Labconco for optional 99.999% efficient ULPA filters.
• Trace odor carbon postfilter
• Two electrical duplex receptacles (single outlets on 230 volt models), located one on each side, with ground fault interruption (115 volt models) and stainless steel splash covers
• Fully-closing, clear 1/4" tempered safety glass sash with two sash handles; counterbalanced, anti-racking mechanism; and 10° slope
• 21.7" sash opening and 27.5" viewing height
• Curved stainless steel inlet grille with Reserve-Air™ Secondary Airflow Slots
• Bright, 90-100 footcandle, glare-free fluorescent lighting located outside the contaminated work area
• Intrinsically-safe negative pressure design
• Electronic security lock (optional activation) that requires code to operate the cabinet
• ETL listed
• Full five year warranty on parts and service
• Available in 4' and 6' widths


• International electrical configurations
• 254 UV lamp with timer
• Chrome-plated forged brass service fixture(s) with ball valve and quarter turn handle, factory installed 8.5" above work surface

Required Accessories

• Supporting base

• Replacement Activated Carbon and Alumina Exhaust FiltersOptional Accessories

• Canopy Connection Kits to allow the PuriCare Station to be thimble-ducted to the outside
• Air-Tight Damper
• Remote Blowers
• Service Fixture Kit
• Ultraviolet Lamp Kits
• General Accessories
• SoLo Hydraulic Lift Base Stands


PuriCare Laboratory Animal Research Stations Catalog

Contains an overview, features and benefits, ordering information, accessory information and dimensional drawings for PuriCare Open Access Stations, Vertical Flow Stations, Dual Access Laminar Flow Cabinets, Procedure Stations and Bedding Disposal Stations.

Login to access file!

User's Manuals

PuriCare Procedure Stations Manual

This manual covers PuriCare Procedure Stations manufactured after April, 2013. It covers model series 31142, 31241, 31162 and 31261.

Login to access file!

PuriCare Procedure Stations Manual

For catalog series: 38000, 38100
Login to access file!

Technical Manuals

Logic and PuriCare Technical Manual and Specifications (Before 2013)

on 2007-05-09

Provides detailed information for use in certifying or servicing Labconco biological safety cabinets.

Login to access file!

Logic+ Technical Manual and Specifications

Applies to all Logic+ and Cell Logic+ Biological Safety Cabinets, and Puricare Lab Animal Procedure Stations. Choose the Technical Manual for either 10" or 12" sash openings.

Login to access file!Login to access file!

Installation Qualification/Operation Qualification

Installation Qualification/Operation Qualification for PuriCare Procedure Stations

For validation of predetermined PuriCare Procedure Station specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used PuriCare Procedure Stations.
Login to access file!

3-Part Specs

PuriCare Procedure Station Specifications

Login to access file!

Declarations of Conformity

CE Declaration of Conformity - PuriCare Procedure Station


Declaration of Conformity for applicable models of the PuriCare Procedure Station

View PDF (319.7 KB)

CE Declaration of Conformity - PuriCare Procedure Stations

For 31142xxxx Series, 31241xxxx Series, 31162xxxx Series, and 31261xxxx Series PuriCare Procedure Stations

View PDF (356.4 KB)
Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Logic Cart

Biosafety Cabinet & Clean Bench Accessories

Labconco offers a variety of accessories to customize your Purifier Biosafety Cabinet, PuriCare Procedure Station or Purifier Clean Bench.