HomeProductsVentilated Enclosures & ExhaustersFume Hoods & EnclosuresGeneral Chemistry Fume HoodsProtector XLE Laboratory Hoods9970401

4' Protector XLE Laboratory Hoods

Catalog Number: 9970401

Key features
  • Nominal Width: 4'
  • Region: U.S. and Canada
  • Blower Requirements: Remote blower required
  • Electrical Duplexes: 1
  • Service Fixtures: 2
  • Style: Benchtop

Download the Product Datasheet

Login to access file!

Discontinued Product

View replacement: Protector XL Benchtop Laboratory Hoods (MP-Protector-XL-Benchtop-Laboratory-Hoods)

  • This product has been discontinued and is no longer available for purchase.
  • Support Literature is still available for download. Replacement parts and accessories may be available for purchase.
  • Please contact Labconco at 800-821-5525 or 816-333-8811
  • Weight: 430.0 lbs
  • Weight metric: 195.0 kg
  • Dimensions: 48.0" w x 39.2" d x 59.0" h
  • Dimensions metric: 121.9 cm x 99.6 cm x 149.9 cm
  • Electrical: 115 volts, 60 Hz, Domestic
  • Product Subcategory: General Chemistry
  • Nominal Width: 4'
  • Region: U.S. and Canada
  • Blower Requirements: Remote blower required
  • Conformance: ANSI Z9.5, ASHRAE 110, ASTM E84, CAN/CSA C22.2, NFPA 45, SEFA 1, UL
  • Electrical Duplexes: 1
  • Lighting: T8 fluorescent
  • Service Fixtures: 2
  • Style: Benchtop

User's Manuals

Protector XLE Fume Hood Manual

For catalog numbers:   9970400, 9970401, 9970500, 9970501, 9970600, 9970601, 9970700, 9970701, 9970800, 9970801
Login to access file!

Installation Qualification/Operation Qualification

Installation Qualification/Operation Qualifications Protocol for Protector Series Laboratory Fume Hood

For validation of predetermined Protector Series Laboratory Fume Hood specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Protector Series Laboratory Fume Hoods.
Login to access file!
Categories
Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Fume Hood Accessories

Fume Hood Accessories

Labconco offers a complete line of accessories to customize your Protector, Basic or Fiberglass 30 Laboratory Hood.