HomeProductsVentilated Enclosures & ExhaustersFume Hoods & EnclosuresSpecial Application Fume HoodsProtector Stainless Steel Radioisotope Laboratory Hoods120400001

4' Protector Stainless Steel Radioisotope Laboratory Hood, 2 Fixtures, 115V

Qty: Request a Quote

Catalog Number: 120400001

Key features
  • Nominal Width: 4'
  • Region: U.S. and Canada, International
  • Blower Requirements: Remote blower required
  • Service Fixtures: 2
  • Style: Benchtop

Download the Product Datasheet

Login to access file!

  • Weight: 525.0 lbs
  • Weight metric: 238.1 kg
  • Dimensions: 48.0" w x 31.7" d x 59.0" h
  • Dimensions metric: 121.9 x 80.5 x 149.9 cm
  • Electrical: 115 volts, 50/60 Hz
  • Product Subcategory: Radioisotope
  • Nominal Width: 4'
  • Region: U.S. and Canada, International
  • Blower Requirements: Remote blower required
  • Conformance: ANSI Z9.5, ASHRAE 110, ASTM E84, CAN/CSA C22.2, CFR 29, NFPA 45, SEFA 1, SEFA 8 (Cabinet Surface Finish), UL
  • Enclosure Height: 59.0"
  • Lighting: T8 fluorescent
  • Service Fixtures: 2
  • Style: Benchtop

Protector Stainless Steel Radioisotope Laboratory Hoods provide protection from applications requiring the use of radiochemicals. They feature fully sealed integral work surfaces and coved interiors to facilitate decontamination.

Available in 4, 5, 6 and 8-foot widths, these benchtop hoods feature a corrosion-resistant Type 304 stainless steel interior. The one-piece liner is free of joints, cracks or crevices to prevent build-up of residue and simplify decontamination procedures.

Compliance

• SEFA 1-2002 (Laboratory Fume Hoods)
• NFPA 45-2000 (Fire Protection for Laboratories Using Chemicals) section 6-1 through 6-14
• ASTM E84-01 Surface Burning Characteristics of Building Materials
• ASHRAE 110-95 (Method of Testing Performance of Laboratory Fume Hoods)
• ANSI Z9.5-1993 (Laboratory Ventilation)
• UL 3101-1/61010-1
• CAN/CSA Standard C22.2 No. 1010.1
• UL 1805

Features

• By-pass airflow design
• Curved air foil allows air to sweep the work surface while Clean-Sweep™ openings pull inflow air from under the air foil.
• Glacier white, dry powder epoxy-coated steel exterior
• Seamless Type 304 stainless steel liner with integral work surface
• Black enamel-coated hardboard surface to support the integral work surface
• Tempered safety glass vertical-rising sash with frame of epoxy-coated aluminum and PVC
• Removable front and side panels and front access panels for access to plumbing and electrical wiring
• Energy-efficient T8 fluorescent lighting,
• Light switch and blower switch for 115 volt, 60 Hz operation pre-wired to a single point internal junction box
• Two pre-plumbed service fixtures with forged brass valves and chrome-plated brass serrated hose connectors, lower right side with brass tubing for gas and lower left side with copper tubing for air
• Pre-wired 115 volt electrical duplex receptacle on lower right side
• 11" OD Type 304 stainless steel exhaust connection(s)

Options

• 4', 5', 6' and 8' widths

Required Accessories

• Remote Blowers
• Ductwork
• Base cabinets
• Adjustable Height Base Stands

Optional Accessories

• Electrical Duplex Kits
• Airflow monitors
• Sash stops
• Ceiling Enclosure Kits
• Side Enclosure Kits
• Rear Finish Panel Kits

 

Brochures

Protector Special Application Laboratory Fume Hoods Brochure

This brochure contains ordering information, specifications and dimensional data for Protector Stainless Steel Radioisotope, Stainless Steel Perchloric Acid and PVC Perchloric & Acid Digestion Laboratory Hoods.

Login to access file!

En Español

Campanas de Extracción Brochure

Contiene un repaso de clases de campanas, e información de pedido para la Campana Protector.

Login to access file!

Videos

For many laboratories, managing air quality through engineered controls is essential for worker safety and comfort. However, with numerous options available for fume extraction and air purification, deciding on an engineered solution that best suits your lab’s current and future needs is not always straightforward.

As an attendee, you will learn more about:

  • Types of fume hoods available and how they operate
  • How to establish an effective and cost effective air quality solution
  • Types of mechanical systems and ideal placement
Login to access file!

Fume Hood Safety: Dos and DON'Ts

Don't be like Scooter! Learn how to safely and responsibly use your laboratory fume hood!

Fume Hoods Overview 2013

by Luke Savage, Labconco LEED Green Associate, Sales Engineer

User's Manuals

Protector Stainless Steel Radioisotope Laboratory Fume Hoods

For Protector Stainless Steel Radioisotope Laboratory Fume Hood models 1204, 1205, 1206 and 1208 Series.

Login to access file!

Protector Stainless Steel Radioisotope Laboratory Fume Hoods Manual (2008-2013)

For catalog numbers: 4882200, 6082200, 7282200, 9682200

Login to access file!

Wiring Diagram for 4', 5' and 6' Protector Series Laboratory Hoods (115 volt)

For Protector XStream, Premier, XL Benchtop, XL Floor-Mounted, Stainless Steel Radioisotope, Stainless Steel Perchloric Acid, PVC Perchloric Acid and PVC Acid Digestion Laboratory Hoods for 115 volt, 60 Hz operation. Part number is 9826500, Rev. -.

Login to access file!

Wiring Diagram for 4', 5' and 6' Protector Series Laboratory Hoods (230 volt)

For Protector XStream, Premier, XL Benchtop, XL Floor-Mounted, Stainless Steel Radioisotope, Stainless Steel Perchloric Acid, PVC Perchloric Acid and PVC Acid Digestion Laboratory Hoods for 230 volt, 50/60 Hz operation. Part number is 9834200, Rev. -.

Login to access file!

Wiring Diagram for 8' Protector Series Laboratory Hoods

For Protector XStream, Premier, XL Benchtop, XL Floor-Mounted, Stainless Steel Radioisotope, Stainless Steel Perchloric Acid, PVC Perchloric Acid and PVC Acid Digestion Laboratory Hoods for 115 volt, 60 Hz operation. Part number is 9827300, Rev. -.

Login to access file!

Wiring Diagram for 8' Protector Series Laboratory Hoods

For Protector XStream, Premier, XL Benchtop, XL Floor-Mounted, Stainless Steel Radioisotope, Stainless Steel Perchloric Acid, PVC Perchloric Acid and PVC Acid Digestion Laboratory Hoods for 230 volt, 50/60 Hz operation. Part number is 9834300, Rev. -.

Login to access file!

Installation Qualification/Operation Qualification

Installation Qualification/Operation Qualifications Protocol for Protector Series Laboratory Fume Hood

For validation of predetermined Protector Series Laboratory Fume Hood specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Protector Series Laboratory Fume Hoods.
Login to access file!

3-Part Specs

Protector Stainless Steel Radioisotope Laboratory Hoods Specifications

Login to access file!Login to access file!

Declarations of Conformity

CE Declaration of Conformity - Protector Stainless Steel Radioisotope Hoods

For 1204 Series, 1205 Series, 1206 Series, and 1208 Series Protector Stainless Steel Radioisotope Fume Hoods

View PDF (421.0 KB)

CE Declaration of Conformity - Protector Stainless Steel Radioisotope Laboratory Hood

Declaration of Conformity for applicable models of the Protector Stainless Steel Radioisotope Laboratory Hood

 

View PDF (86.1 KB)
Categories
Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Fume Hood Accessories

Fume Hood Accessories

Labconco offers a complete line of accessories to customize your Protector, Basic or Fiberglass 30 Laboratory Hood.