HomeProductsParts & AccessoriesFreeze Dry System Parts & AccessoriesManifolds7201700

4-Port Manifold (post-2016)

Qty: Add To Cart Request a Quote

Catalog Number: 7201700
Price: $950.00

Key features
  • Applicable Products: FreeZone 1 Liter, FreeZone 2.5 Liter, FreeZone 4.5 Liter, FreeZone 6 Liter, FreeZone 8 Liter, FreeZone 12 Liter, FreeZone 18 Liter

Download the Product Datasheet

Login to access file!

  • Weight: 5.5 lbs
  • Weight metric: 2.5 kg
  • Dimensions: 8.6" w x 8.6" d x 11.2" h
  • Dimensions metric: 21.8 x 21.8 x 28.4 cm
  • Applicable Products: FreeZone 1 Liter, FreeZone 2.5 Liter, FreeZone 4.5 Liter, FreeZone 6 Liter, FreeZone 8 Liter, FreeZone 12 Liter, FreeZone 18 Liter

Manifold with four neoprene valves with plastic knobs that accommodate both 1/2" and 3/4" adapters for connection of flask. Includes one latching pin.

Manifolds are made of type 304 stainess steel and mount atop FreeZone Freeze Dry Systems.

Categories
PrimeMate with Pump 800

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.