Search

4-Place Fume Removal System

4-Place Kjeldahl Fume Removal System
  • 4-Place Kjeldahl Fume Removal System
Catalog #: 2354000
Qty:
Price: $1,950.00

Attributes

  • Applicable Products: Rapid Digestors

Specifications

  • Estimated Shipping Weight: 4.0 lbs
  • Estimated Shipping Weight metric: 1.8 kg
  • Dimensions: 4.75" w x 5.38" d x 4" h
  • Dimensions metric: 12 x 14 x 10 cm

For Rapid Digestor-4. Consists of borosilicate glass manifold with 4 bulb eductors precisely aligned to rest atop the digestion tubes. Manifold is encased in aluminum housing with plastic handle. A 5' rubber connecting hose is supplied for connection to a water aspirator (not included). Water aspirator is required.

Rapid Digestor Accessories include Fume Removal Systems and Digestion Tubes.

Our Product Representatives Are Here To Help

Literature & Resources

  • Brochures

    • Classical and Rapid Kjeldahl, Fat and Crude Fiber Apparatus Catalog

      Provides specifications and dimensional data on our Classical Kjeldahl units, Micro and Rapid Digestors, RapidStills I and II, Goldfisch Fat Extractors and Crude Fiber Apparatus.

      View Files

Related Products

Open Combination Kjeldahl Distillation Digestion Unit

Kjeldahl, Fat & Crude Fiber Apparatus

Agro-chemistry apparatus include classical macro, micro and rapid Kjeldahl apparatus, Goldfisch Fat Extractors and Crude Fiber Apparatus.